Selecting the location and language will prioritise localised information. Continue
Addressable fire panel 1/2 Loop
Comelit

Addressable fire panel 1/2 Loop

The LOGFIRE series 41CPE112 addressable fire panel is supplied as standard with 1 Loop and can be expanded to 2 using 41ECL022 board. Up to 250 addressed devices (detectors, buttons, I/O modules, sirens etc.), divided into a maximum of 48 zones in total, can be connected to each loop. The control panel has a 5A power supply unit with 12 V output for battery. It has a strong metal container (430x330x150 mm) with the same dimensions as all the Comelit LOGIFIRE series fire panels, so as to guarantee optimum modularity and pairing during installation. It displays all indications and commands on the front in compliance with the requirements set out by standard EN54-2, by means of LED light signals and the alphanumeric LCD display with 4 lines x 40 characters. Fire alarm, Fault, CPU Fault, Delayed Alarm, Exclusions, Test, Faulty/Excluded Siren, Confirm Fire Alarm, Faulty/Excluded Alarm Output, Extinguishing Started, Extinction Fault, Network Present, Alarm Silenced general indications. Direct commands for Silence buzzer, Silence siren, Reset, Evacuation, Signalling test. 4 menu navigation keys. Approved to EN 54-2 and EN 54-4, conforms to EN54-13
Technical specification
  • Unique ref.41CPE112
  • Collection setFIRE
  • CollectionFire
  • TypeObject (single object)
  • Date of publishing2021-07-27
  • Edition number1
  • Height (mm)330
  • Width (mm)430
  • Depth (mm)150
Related
  • Material mainMetal
Classification
  • BIMobject CategoryFire Products - Protection
  • OmniClass TitleFire Alarm Central Stations
  • OmniClass Number23-29 31 23

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City