Set your location and language to prioritise localised information. Continue
Icona hearing loop colour monitor. vip system.
Comelit

Icona hearing loop colour monitor. vip system.

Flush-mounted (on box Art. 6117) or surface-mounted (with bracket Art. 6620) colour monitor with 4.3’’ 16/9 touch screen with audio induction loop and hands-free full-duplex audio. Allows adjustement of backlighting intensity, contrast, audio volume and ringtone volume. Equipped as standard with sensitive touch controls for lock-release, audio activation, self-ignition, privacy service and 3 other controls for programmable functions, and door open and new message indicator LEDs. Standard floor door call and call repetition management, with alarm and panic inputs and micro SD Card slot. You can customise the ringtone and video memory function with an absent message. Can also be used on standard POE systems. Dimensions 142.5x147x23mm. Compatible with H.264 video format.
Technical specification
  • Unique ref.6602W-BM
  • Product familyICONA
  • Product groupDoor entry monitor
  • TypeObject (single object)
  • Date of publishing2018-11-12
  • Edition number1
  • Height (mm)147
  • Width (mm)142.5
  • Depth (mm)23
Related
  • Material mainPlastic
  • Weight Net (Kg)0.7
Classification
  • BIMobject CategoryElectronics - Other
  • IFC classificationElectrical Element
  • ETIM CodeEC001359
  • ETIM NameMonitor door communication
  • UNSPSC nameIntercom systems
  • UNSPSC code43221525
  • Uniclass 2015 CodePr_75_75_27_43
  • Uniclass 2015 DescriptionIntercom remote handsets
  • CSI MasterFormat 2014 Code27 51 23.30
  • CSI MasterFormat 2014 TitleResidential Intercommunications and Program Systems
  • OmniClass Number23-37 23 17 13
  • OmniClass TitleDoor Entry Telephones
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

Europe
Italy