Set your location and language to prioritise localised information. Continue
Mini monitor, sbtop
Comelit

Mini monitor, sbtop

Wall-mounted colour monitor with 4.3" 16/9 screen and handset. Allows brightness and contrast control, plus adjustment of the volume of the ringtone, which can be customised with a choice of different melodies. Equipped as standard with 4 soft touch buttons for door-opening, self-ignition, switchboard call and privacy service functions and with door status indicator LEDs. Manages floor door calls as standard. Option of adding 4 additional buttons with accessory Art. 6733W. Complete with 2 x 8-position DIP-switches for user code programming and button programming. Includes wall-mounting or residential series box backplate and riser distribution terminal Art. 1214/2C. The monitor can only be used in 2-wire SimplebusTop Color systems. Dimensions: 175x160x22mm
Technical specification
  • Unique ref.6701W
  • Product familyMINI
  • Product groupDoor entry monitor
  • TypeObject (single object)
  • Date of publishing2018-11-12
  • Edition number1
  • Height (mm)175
  • Width (mm)160
  • Depth (mm)22
Related
  • Material mainPlastic
  • Weight Net (Kg)0.65
Classification
  • BIMobject CategoryElectronics - Other
  • IFC classificationElectrical Element
  • UNSPSC nameIntercom systems
  • UNSPSC code43221525
  • Uniclass 2015 CodePr_75_75_27_43
  • Uniclass 2015 DescriptionIntercom remote handsets
  • CSI MasterFormat 2014 Code27 51 23.30
  • CSI MasterFormat 2014 TitleResidential Intercommunications and Program Systems
  • OmniClass Number23-37 23 17 13
  • OmniClass TitleDoor Entry Telephones
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

Europe
Italy