Set your location and language to prioritise localised information. Continue
2 button mini door entry phone 2708W
Comelit

2 button mini door entry phone 2708W

MINI series door-entry phone for Simplebus system with electronic call, key button and additional button for extra services (switchboard call, actuator, generic uses). Call volume and privacy adjustment by means of 3-position selector. Privacy activation is indicated by a red light. Allows floor door call management. Complete with 8-position dip-switch for selection of the desired user code. Dimensions: 105x191x28 mm
Technical specification
  • Unique ref.entryphone2708W
  • Product familyMINI
  • Product groupVideo door entry systems
  • TypeObject (single object)
  • Date of publishing2021-07-27
  • Edition number1
  • Height (mm)190
  • Width (mm)103
  • Depth (mm)28
Related
  • Material mainABS
Classification
  • BIMobject CategoryElectronics - Other
  • IFC classificationElectrical Element
  • ETIM CodeEC001351
  • ETIM NamePush button panel door communication
  • UNSPSC nameIntercom systems
  • UNSPSC code43221525
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 29
  • OmniClass TitleAccess Panels
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City