Publish your products
ComforTek Seating CT841-22BAR Bariatric Mobility Assist 22 inch Chair
ComforTek Seating CT841-22BAR Bariatric Mobility Assist 22 inch Chair

    ComforTek Seating CT841-22BAR Bariatric Mobility Assist 22 inch Chair

    Steel Frame.
    3” Cold Cured Foam.
    1.5” Foam Cushioning - Back.
    Lumbar Support.
    Medically Rated Casters - 3” Diameter.
    (4) Fully Locking Casters.
    Heavy Duty Poly Arm Caps.
    Antimicrobial / Crypton Fabrics & Vinyls.

    As Featured on Amazon.com

    #ComforTekSeating #RollingChair #MobilityAssistChair #SeniorChair #BariatricChair

    Specification
    • Dimensions: 22”W x 24”D x 34.5”H

      Seat Width: 20” Wide

      Seat Height: 18” / 20”

      Weight: 43 Lbs

      Weight Capacity: 600 Lbs

      Specifications: Steel Frame 3” Cold Cured Foam 1.5” Foam Cushioning - Back Lumbar Support Medically Rated Casters - 3” Diameter (4) Fully Locking Casters Heavy Duty Poly Arm Caps Antimicrobial / Crypton Fabrics & Vinyls Available in a 18” / 20” Seat HEIGHT 25 Warranty on Frame 15 Year Warranty on Cold Cured Foam 5 Year Warranty on Fabric.

    Technical specification
    • Unique ref.ComforTek-Seating-CT841-22BAR-Bariatric-Mobility-Assist-22-inch-Chair
    • Product familyChair
    • Product groupMobility Assist
    • TypeDocumentation (information only)
    • Date of publishing2019-03-06
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-25 49 11 15
    • OmniClass TitleGeriatric Chairs

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit