Publish your products
ComforTek Seating CT841-22R Royal-EZ Mobility Assist 22 Inch Chair
ComforTek Seating CT841-22R Royal-EZ Mobility Assist 22 Inch Chair

    ComforTek Seating CT841-22R Royal-EZ Mobility Assist 22 Inch Chair

    The Royal-EZ engages front wheels by depressing a foot lever while standing behind the chair. With the foot lever depressed, the chair is lifted on four wheels for easy movement.

    The chair normally seats firmly on the floor when the wheels are not engaged. An attractive, functional chair for in-home use; great for dining room, kitchen or living room.

    For instance, moving a person into and away from a table. Chair comes in Black with Espresso Vinyl back and seat.

    Seat cushion size: 20" x 17" x 3" deep. Made in the USA. Assembly Required: No.

    Product Dimension: 25" L x 23" W x 34.5" H. Weight: 28 Lbs.

    As Featured on Amazon.com

    #ComforTekSeating #RoyalEZChair #MobilityAssistChair #SeniorChair

    Specification
    • Product Dimensions: 25 x 23 x 34.5 inches; 33 pounds
      Shipping Weight: 33 pounds

    Technical specification
    • Unique ref.ComforTek-Seating-CT841-22R-Royal-EZ-Mobility-Assist-22-Inch-Chair
    • Product familyChair
    • Product groupMobility Assist
    • TypeDocumentation (information only)
    • Date of publishing2019-03-06
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-25 49 11 15
    • OmniClass TitleGeriatric Chairs

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit