Set your location and language to prioritise localised information. Continue
ComforTek Seating Titan 801-18in Armless Chair

ComforTek Seating Titan 801-18in Armless Chair

A matching fixed position chair in the same style as the movable ComforTek chairs which allow one to move a seated person to and from a dining or other table with ease.

The Chair listed here is designed to match the movable chairs so the patient/person will feel comfortable sitting in the same styled of chair as other members at the table.

As Featured on Amazon.com

#ComforTekSeating #ArmlessChair #MobilityAssistChair #SeniorChair #Chair

Specification
  • Width: 22”
    Seat width: 22”
    Seat height: 18”
    Depth: 24”
    Height: 34.5”
    Weight: 22 lbs.

Technical specification
  • Unique ref.ComforTek-Seating-Titan-801-18in-Armless-Chair
  • Product familyChair
  • Product groupArmless
  • TypeDocumentation (information only)
  • Date of publishing2019-03-06
  • Edition number1
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 52 13
  • CSI MasterFormat 2014 TitleChairs
  • OmniClass Number23-25 49 11 15
  • OmniClass TitleGeriatric Chairs

Region availability

North America
United States