Publish your products
ComforTek Seating Titan Plus 941 Lobby Chair
ComforTek Seating Titan Plus 941 Lobby Chair

    ComforTek Seating Titan Plus 941 Lobby Chair

    The Titan Plus+ Series embodies the same design characteristics of the Titan Series. With chair widths ranging from 24" - 30", the Titan Plus+ chairs provide support and comfort to many of today's full sized guests.

    Placed together, the Titan Plus+ Series enhance the decor of any Common Area, Lobby, or Waiting Room.

    As Featured on Amazon.com

    #ComforTekSeating #LobbyChair #TitanChair #SeniorChair #Chair

    Specification
    • Width: 27”
      Seat width (between arms): 24”
      Seat height: 18”
      Arm height: 25.5”
      Depth: 24”
      Height: 34.5”
      Weight: 42 lbs.

    Technical specification
    • Unique ref.ComforTek-Seating-Titan-Plus-941-Lobby-Chair
    • Product familyChair
    • Product groupLobby
    • TypeDocumentation (information only)
    • Date of publishing2019-03-06
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-25 49 11 15
    • OmniClass TitleGeriatric Chairs

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit