Publish your products
ComforTek Seating Titan Plus 941 Lobby Chair 30 Inch
ComforTek Seating Titan Plus 941 Lobby Chair 30 Inch

    ComforTek Seating Titan Plus 941 Lobby Chair 30 Inch

    The Titan Plus+ Series embodies the same design characteristics of the Titan Series. With chair widths ranging from 24" - 30", the Titan Plus+ chairs provide support and comfort to many of today's full sized guests.

    Placed together, the Titan Plus+ Series enhance the decor of any Common Area, Lobby, or Waiting Room.

    As Featured on Amazon.com

    #ComforTekSeating #LobbyChair #TitanChair #SeniorChair #Chair

    Specification
    • Width: 33”
      Seat width (between arms): 30”
      Seat height: 18”
      Arm height: 25.5”
      Depth: 24”
      Height: 34.5”
      Weight: 47 lbs

    Technical specification
    • Unique ref.ComforTek-Seating-Titan-Plus-941-Lobby-Chair-30-Inch
    • Product familyChair
    • Product groupLobby
    • TypeDocumentation (information only)
    • Date of publishing2019-03-06
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-25 49 11 15
    • OmniClass TitleGeriatric Chairs

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit