Publish your products
ComforTek Seating Titan SWL REZ Mobility Assist Chair
ComforTek Seating Titan SWL REZ Mobility Assist Chair
ComforTek Seating Titan SWL REZ Mobility Assist Chair
ComforTek Seating Titan SWL REZ Mobility Assist Chair

    ComforTek Seating Titan SWL REZ Mobility Assist Chair

    SAFETY FIRST: The foot-activated lever enables a family member/caregiver to safely and easily assist a person with limited mobility to move this chair to-and-away from a table. Reduces risk of strain or injury to both family members and caregivers. No need to push, twist or shove a seated person to the table.

    EASY TO USE: This chair rolls with minimal effort. So easy even a child can do it! Just stand behind the chair and press the foot lever. It will tilt the chair back enough to roll the chair to its desired location.

    STURDY AND COMFORTABLE: The Swivel seat turns 360° and locks every 90°, allowing easy entry to-and-away from the chair. Lumbar support. Anti-slip foot pedal. Heavy-duty poly open arms caps allow for easy grip.

    ENVIRONMENT-FRIENDLY: Prevents floor damage as the chair is rolled forward (not pushed or shoved). Suitable for use on wood floors and carpeted surfaces. Can be used at home, in health/independent/assisted living facilities, city halls, and even churches.

    CONVENIENCE: Delivered fully assembled and ready to use! Suitable for dining room, living room, office desk, kitchen and bedroom.

    As Featured on Amazon.com

    #ComforTekSeating #RoyalEZChair #MobilityAssistChair #SeniorChair #SwivelChair

    Specification
    • Seat: 22"W x 24"D x 34.5"H

      Seat Width (between arms): 20"

      Seat Height: 18” (20” optional)

      Arm Height: 25.5”

      Weight: 48 lbs

      Frame Material: 18 Gauge Steel

      Upholstery Material: Crypton fabrics and Vinyl

    Technical specification
    • Unique ref.ComforTek-Seating-Titan-SWL-REZ-Mobility-Assist-Chair
    • Product familyChair
    • Product groupMobility Assist
    • TypeDocumentation (information only)
    • Date of publishing2019-03-06
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-25 49 11 15
    • OmniClass TitleGeriatric Chairs

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit