Set your location and language to prioritise localised information. Continue
760252335 Propel™ Module 8 Ports LC Front Connector OM4 Fiber
CommScope

760252335 Propel™ Module 8 Ports LC Front Connector OM4 Fiber

760252335 | PPL-DM-8AU-8LC-OM4-BEU
Technical specification
  • Unique ref.760252335-PPL-DM-8AU-8LC-OM4-BEU
  • Product familyCommunication and Data Processing Equipment
  • Product groupPROPEL™ Modules
  • TypeDigital Inventory (Products)
  • Date of publishing2023-04-27
  • Edition number1
  • Height (mm)11
  • Width (mm)65
  • Depth (mm)170
Related
  • Material mainPlastic
  • Material secondaryElectronic & optical components
  • Weight Net (Kg)0.11
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
Canada
United States