Publish your products
SYSTIMAX® G2 1U Sliding Faceplate Shelf - Part Number : 760033936
CommScope

SYSTIMAX® G2 1U Sliding Faceplate Shelf - Part Number : 760033936

The SYSTIMAX G2 1U and 2U shelves are part of a series of low-profile, high density fiber optic shelves that can be used for a combination of splicing and termination of fiber optic building cable or outside plant (OSP) cables. The G2 1U and 2U height fully enclosed shelves include integrated front cable management trough and features either a fixed tray or slide-out tray for easy access. Completing the G2 1U and 2U shelf offer is the patented RoloSplice kit, which provides easy access and administration of two individual splice trays for either fusion or mechanical splices for the 1U shelf, and four splice trays for the 2U shelf. Each shelf accommodates up to two RoloSplice kits.
  • Hinged front doors for easy access
  • Front cable management trough and top cover panel
  • Standard water-tight cable entry conduit connectors for OSP cable
  • Blank labels for identifying fiber splices and terminations



Part Number : 760033936
Technical specification
  • Unique ref.commscope-00016
  • Product familyComputer Network Equipment
  • Product groupSYSTIMAX® Shelves and Rail-Mounted Panels
  • TypeObject (single object)
  • Date of publishing2014-06-20
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit