Set your location and language to prioritise localised information. Continue
SYSTIMAX 360™ GigaSPEED X10D® Evolve High Density Shielded Modular Panel, 24 Port - Part Number : 760150144
CommScope

SYSTIMAX 360™ GigaSPEED X10D® Evolve High Density Shielded Modular Panel, 24 Port - Part Number : 760150144

The SYSTIMAX 360 GigaSPEED X10D F/UTP modular panels are available in straight and angled constructions and are iPatch®-Ready, making them field upgradeable to iPatch without the need to remove patch cords, meaning no network downtime. The F/UTP modular panels offer easy cable routing and bundling through CommScope’s rear cable management solution and feature the elegant SYSTIMAX 360 design. When used with the SYSTIMAX GigaSPEED X10D HGS620 information outlet, cable length is dramatically reduced in a channel configuration. CommScope engineers pushed the threshold and reduced the original 15 meter cable length requirement to 5 meters for 3 or 4 connector channels and only 3 meters for 2 connector channels - a more than 65 percent reduction in short channel length. These new short cable requirements give CommScope customers the design freedom to build a Category 6A infrastructure that meets their needs without the hassles of inefficient spacing and slack storage.
  • Simple-to-use grounding solution
  • Straight and Angled constructions, both iPatch (intelligence) Ready
  • Supports 5 meter cables in 3 and 4 connector channels, 3 meter cables in 2 connector channels and cross connect cords down to 1 meter when using the GigaSPEED X10D Shielded High Density Information Outlet (HGS620)
  • iPatch-Ready - field upgradable to iPatch without the need to remove patch cords, meaning no network downtime
  • Trade Agreements Act (TAA) compliant
  • Qualifies for the SYSTIMAX 20-Year Extended Warranty and Applications Assurance when included as part of a registered SYSTIMAX GigaSPEED X10D F/UTP channel
  • Compatible with DYMO Labeling Solution



Part Number : 760150144
Technical specification
  • Unique ref.commscope-00061
  • Product familyComputer Network Equipment
  • Product groupSYSTIMAX® Panels
  • TypeObject (single object)
  • Date of publishing2014-06-20
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
Canada
United States