Publish your products
Adapter Panel, Black, 1000-Type, with 1 OptiSPEED 12 Fiber, MM LC Ganged Adapter, Beige, Shuttered - Part Number : 760148064
CommScope

Adapter Panel, Black, 1000-Type, with 1 OptiSPEED 12 Fiber, MM LC Ganged Adapter, Beige, Shuttered - Part Number : 760148064

CommScope offers high-performance adapter panel systems that can be used for combined termination and splicing. These panels are offered in unpopulated and populated versions for MPO, LC, SC and ST connections. 

  • Accepts a variety of simplex and duplex connectors
  • RoHS 2011/65/EU compliant
  • Uniprise panels for Ready shelves and wall mount enclosures come in SC, ST, LC and FC configurations. Any combination of adapter panels can be used in the enclosures, up to the maximum number of openings.



Part Number : 760148064
Technical specification
  • Unique ref.commscope-00201
  • Product familyComputer Network Equipment
  • Product groupCommScope® Adapter Panels
  • TypeObject (single object)
  • Date of publishing2014-06-20
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit