Publish your products
GigaSPEED XL MGS400 Series Category 6 U/UTP Information Outlet, Blue - Part Number : 700206758
CommScope

GigaSPEED XL MGS400 Series Category 6 U/UTP Information Outlet, Blue - Part Number : 700206758

The SYSTIMAX® MGS400 Information Outlet is a high-speed LAN connector featuring patented Cross-talk cancellation techniques for superior near-end cross-talk (NEXT & PSNEXT) performance, when installed as part of a complete GigaSPEED XL channel. CommScope Labs was a pioneer in the development of the industry’s first Category 5 outlet in the early 1990s, the first Category 5e outlet in 1996, and the first modular outlet certified to support Category 6 applications with the introduction of the GigaSPEED MGS200, MGS300 and the MGS400. 
  • Electrical performance guaranteed to meet or exceed TIA/EIA 568-C.2 Category 6 and ISO/IEC Category 6/Class E specifications
  • Snaps into standard SYSTIMAX M-Series faceplates, surface-mount boxes, consolidation point boxes, or SYSTIMAX modular panels. Can also be mounted either at 90 degrees (straight) or 45 degrees (angled) in any SYSTIMAX faceplate
  • Universal design and label supports both T568 A & B wiring
  • Optional Plastic Icons (M61A) and Dust Covers (M20A) available in several colors
  • Backward compatible with Category 5e, 5 and 3 cords and cables, however optimal performance achieved when used with GigaSPEED XL GS8E patch cords
  • Can support network line speeds in excess of 1 gigabit per second
  • Qualifies for a 20-year product and applications assurance warranty when included as part of a certified SYSTIMAX GigaSPEED XL channel



Part Number : 700206758
Technical specification
  • Unique ref.commscope-00346
  • Product familyComputer Network Equipment
  • Product groupSYSTIMAX® Information Outlets
  • TypeObject (single object)
  • Date of publishing2014-06-20
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit