Set your location and language to prioritise localised information. Continue
Plenum Powered Fiber Cable Transition Box - Part Number: 760250853
CommScope

Plenum Powered Fiber Cable Transition Box - Part Number: 760250853

  • Provides easy and secure transition point for indoor to outdoor powered fiber cables
  • Termination point for permanent link powered fiber cables for future end-device installations
  • Plenum rated enclosure

Part Number : 760250853

Specification
  • Dimensions: 4.37 in (111 mm) x 14.18 in (360 mm) x 14.57 in (370 mm)

    Interface features, inside: (6) fiber LC duplex, (6) two wire terminals

    Interface capacity: 6 channels

    Surface-mounted

    Input Power: 100 W per channel (NEC Class 2)

    Input voltage: 30 Vac | 60 Vdc per channel

    Safety Standards: UL2043 | UL1863 | UL62368 | CE

    Environmental Space: Indoor | Plenum

    Weight: 14 lbs (6.35 kg)

    Package quantity: 1

Technical specification
  • Unique ref.plenum-powered-fiber-cable-transition-box
  • Product familyComputer Network Equipment
  • Product groupPowered Fiber Cable Systems
  • TypeObject (single object)
  • Date of publishing2021-12-13
  • Edition number1
  • Height (inches)14.57
  • Width (inches)14.18
  • Depth (inches)4.37
Related
  • Material mainPowder coated steel
  • Weight Net (Lbs)14
Classification
  • BIMobject CategoryElectronics - Networking
  • UNSPSC nameData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC code4322
  • CSI MasterFormat 2014 Code27 21 00
  • CSI MasterFormat 2014 TitleData Communications Network Equipment
  • OmniClass Number23-37 13 15
  • OmniClass TitleLocal Area Network Devices

Region availability

North America
Canada
United States