GIAN 500 broomfinish
Compañero

GIAN 500 broomfinish

GIAN Anti-slip. Safety cast in concrete: stairs, balconies and acces galleries

GIAN anti-slip formliners : attractive, thin texture mat adhered inside concrete mold

GIAN is the name of the innovative texture mat from Compañero. This texture mat is easy to handle and can be used many times.

The GIAN500 is a new structure from the GIAN line and is intended to imitate a manual broom finish. Normally, when you want to create Manuel broom finish, it cost a lot of effort (working hours) and besides that it creates heaps particulate matter which is very bad for the environment.

The broom finish structure gives excellent test results according to the method DIN 51130; R11 the vertical direction and even R12 in the length direction (R13 is ultimate).

For concrete façade elements, the broom stroke is an interesting structure to give the concrete a rough but similar-looking structure.

Technical specification
  • Unique ref.GIAN500
  • Collection setFlooring
  • CollectionConcrete Anti-Slip formliner stair balcony tile
  • TypeObject (single object)
  • Date of publishing2021-07-19
  • Edition number1
  • Height (mm)1.9
  • Width (mm)2020
  • Depth (mm)1
Related
  • Material mainConcrete
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryFlooring - Flooring Systems
  • UNSPSC nameFlooring
  • UNSPSC code301617

Region availability

Europe North America Asia Oceania
Belgium
Canada
India
Australia
United Kingdom
United States
Germany
France
Spain
Denmark
Sweden
Norway
Finland
Poland
Ireland
Austria
Czech Republic
Switzerland
Netherlands