GIAN 800 slateGIAN 800 slateGIAN 800 slateGIAN 800 slate
View previous images
View next images
Compañero

GIAN 800 slate

The GIAN800 structure is specially designed to economically embellish a concrete element (stair, balcony or façade element). Thanks to a special technique, Compañero has been able to develop a thin textured mat that gives a natural stone imprint to the concrete which makes it seem as if the concrete element in question is natural stone.

The GIAN800 structural mat is stuck in the concrete mold and effortlessly lasts many concrete pours. This textured mat is made entirely of polypropylene, this plastic can be recycled back to PP and can then be used again and so on.

The GIAN800 can be delivered on a 50 metres roll and is approximately 2,10 metres wide. It can also be supplied in linear metres.

For the anti-slip on stairs there is a possibility of a 50 mm wide strip of GIAN800 natural stone. In. The GIAN-T800 (tape back layer) is available on a roll in 50 mm width, as a stair nose. 

Last but not least there is also the GIAN-T800-L a(tape back layer) it is available on a roll in 500 mm wide, for other width sizes stair nose or whole steps.

Technical specification
  • Unique ref.GIAN800
  • Collection setFlooring
  • CollectionConcrete Anti-Slip formliner stair balcony tile
  • TypeObject (single object)
  • Date of publishing2022-08-15
  • Edition number1
  • Height (mm)1.9
  • Width (mm)2020
  • Depth (mm)1
Related
  • Material mainConcrete
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryFlooring - Flooring Systems
  • UNSPSC nameFlooring
  • UNSPSC code301617

Region availability

Europe North America Asia Oceania
Belgium
Canada
India
Australia
United Kingdom
United States
Germany
France
Spain
Denmark
Sweden
Norway
Finland
Poland
Ireland
Austria
Czech Republic
Switzerland
Netherlands