Publish your products
GIAN 3 rib heavy duty texture
Compañero

GIAN 3 rib heavy duty texture

GIAN Anti-slip. Safety cast in concrete stairs and balcony
GIAN anti-slip formliners : attractive, thin texture mat adhered inside concrete mould
GIAN is the name of the innovative texture mat from Compañero. This texture mat is easy to handle and can be used repeatedly.

GIAN 3 rib heavy duty texture
(rib with 35 mm stone chips combined with 10 mm breadthwise drainage channel)

The GIAN 3 rib heavy duty texture was developed especially for cattle grid floors. But this texture can also be used for industrial areas that get covered in dirt and grime tracked in on the soles of (work) shoes. The maximum width of this tread is 125 cm.

Technical specification
  • Unique ref.GIAN3
  • Product familyFlooring
  • Product groupConcrete Anti-Slip formliner stair balcony tile
  • TypeObject (single object)
  • Date of publishing2015-06-18
  • Edition number1
  • Width (mm)1250
Related
  • Material mainConcrete
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryFlooring - Flooring Systems
  • UNSPSC nameFlooring
  • UNSPSC code301617

Region availability

Europe Oceania North America Asia
Austria
Australia
Canada
India
Belgium
United States
Czech Republic
Denmark
Finland
France
Germany
Ireland
Netherlands
Norway
Poland
Spain
Sweden
Switzerland
United Kingdom