Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
companero/products/417d7b8c-b7fe-49d5-ae1e-e8e4768407b3
Home
Categories
Flooring
Flooring Systems
GIAN 600 terrazzo
Available in United States
Compañero
Follow
Archived
GIAN 600 terrazzo
No text yet.
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
GIAN600
Product family
Flooring
Product group
Concrete Anti-Slip formliner stair balcony tile
Type
Object (single object)
Date of publishing
2022-08-15
Edition number
1
Height (mm)
1.9
Width (mm)
3050
Depth (mm)
1
Links
Links
Product url
https://www.companero.nl/GIAN-antislipstructuren-voor-trap-galerij-balkon.html#GIAN600D
Instruction video
http://www.companero.biz/Advantages_film.htm
Product certification
http://www.companero.biz/testresults.htm
Technical description
http://www.companero.biz/docs/Companero_ENG.pdf
Related
Related
Material main
Concrete
Designed in
Netherlands
Manufactured in
Netherlands
Classification
Classification
BIMobject Category
Flooring - Flooring Systems
UNSPSC name
Flooring
UNSPSC code
301617
Similar products
Eterno Ivica
NM1 - from 25 - to 40 mm
Download
Mapei Portugal SA
MPT-RE-03-02-2024 System for applying LVT in bathrooms and damp environments
Download
Olympus srl
Olympus FLOOR System
Download
Felli
Ecowood_WPC decking profile 140x21mm (5,51 x 0,83 inches)
Download
Italprofili
"SPECIAL LIGHT DUAL SYSTEM EVOLUTION"
Download
ISE Logik Industries
CWPA 800 Concrete Waterproofing Admixture
Download