Publish your products
BRASS MOTORISED VALVE DIAMANT PRO
Comparato
Archived

BRASS MOTORISED VALVE DIAMANT PRO

DIAMANT PRO brass motorised valve is specifically designed for fluid interception and regulation in following applications: -open and close hydraulic systems -zone heating / cooling systems (HVAC) -drinking water systems -systems using alternative energies -solar systems -industrial plants, using hot and cold fluids -automation systems The most significant feature of the PRO range is the possibility of using it in aggresive environments or outdoor. All DIAMANT PRO motorised valves are provided with the "ALL IN ONE" system to select, directly when installing, the electrical connection 2 point or 3 point (ON/OFF or modulating) by using a simple jumper.
Specification
  • Functioning ON/OFF o modulating Electrical supply 24 - 110 - 230 V AC (Nominal torque: 11 Nm) Operating times: 35 sec for 90° rotation Electrical protection Class: IP67 Available with 1 or 2 free extra micro-switches 2-way / 3-way or by-pass valve from 1/4" to 1"¼ Bal valve: brass
Technical specification
  • Unique ref.DIAMANT-PRO-BRASS
  • Product familyMotorised valves
  • Product groupDIAMANT
  • TypeObject (single object)
  • Date of publishing2020-01-20
  • Edition number1
Related
  • Material mainBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • ETIM CodeEC011343
  • ETIM NameBall valve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves