Publish your products
Esco 10 DL40 - Pressurized Steam Humidifier in Stainless Steel with 2x Pipe
Condair

Esco 10 DL40 - Pressurized Steam Humidifier in Stainless Steel with 2x Pipe

The Condair Esco uses steam from a building’s existing steam network to provide humidification to an air handling unit (AHU) or duct. It conditions the steam to remove condensation and ensures that only dry steam is delivered for humidity control.

Condair Esco 10 DL40 can operate at up to 4 bar and provide up to 250 kg/hr of humidification to an AHU. It incorporates a ceramic rotary disc valve that offers 0-100% modulation, very close control and prevents the possibility of steam leakage when closed.

The Condair Esco’s steam pipe has tiny inner nozzles that draw steam only from the centre of the steam pipe, where it is at its hottest and driest. This ensures that any condensation that occurs around the cooler outer edges is not introduced to the duct.

Unlike other pressurized steam humidifiers that incorporate pre-heated steam lances to avoid this “spitting”, the Esco’s steam pipe reduces heat transfer to the air stream and provides instant humidity on demand without any pre-heating time needed.

The Condair Esco is available with ductile cast iron or stainless steel valve units and with a variety of steam pipe options to suit duct dimensions and satisfy required humidification (absorption) distances.

Specification
  • Condair Esco 10 DL40 - with 2x steam pipe

    This is a configured product. Please contact your Condair partner for a selection according to your air handling unit or duct dimensions and the required humidity.

    Take care about the humidification distance downstream of the steam pipe. This distance is variable and depends on the given air conditions on site. Therefore, it's not possible to show this kind of clearance in the files directly. The humidification distance must be handled like a clearance. No obstacles can be placed within this distance.

    Accessories shown in the models:

    • Electric Actuator Condair CA150A-MP
    • Steam Trap Spirax Sarco: Type Ball Float and Thermostatic
    • Pressure Gauge

    Esco 10 - DL40 Double Pipe Type Overview

    • Admissible steam over pressure: 0.2 ... 4.0 bar
    • Min. required air handling unit / duct height: 700 mm

    Collector Dimensions:

    • 250 mm, 300 mm, 600 mm or 900 mm distance between the steam pipes available


    Collector Type max. admissible steam capacity [kg/h]

    • 116
    • 211
    • 250

    The collector type max. steam capacity must be higher, than the present steam capacity.


    Type 2-10/023:

    • Max. Steam Capacity 32 kg/h
    • Air Handling Unit (AHU) / Duct width: 250 ... 399 mm
    • Collector Type 116


    Type 2-10/038:

    • Max. Steam Capacity 54 kg/h
    • Air Handling Unit (AHU) / Duct width: 400 ... 499 mm
    • Collector Type 116


    Type 2-10/048:

    • Max. Steam Capacity 64 kg/h
    • Air Handling Unit (AHU) / Duct width: 500 ... 599 mm
    • Collector Type 116


    Type 2-10/058:

    • Max. Steam Capacity 82 kg/h
    • Air Handling Unit (AHU) / Duct width: 600 ... 699 mm
    • Collector Type 116


    Type 2-10/068:

    • Max. Steam Capacity 100 kg/h
    • Air Handling Unit (AHU) / Duct width: 700 ... 899 mm
    • Collector Type 116


    Type 2-10/088:

    • Max. Steam Capacity 124 kg/h
    • Air Handling Unit (AHU) / Duct width: 900 ... 1199 mm
    • Collector Type 116 or 211, depends on the present steam capacity


    Type 2-10/118:

    • Max. Steam Capacity 188 kg/h
    • Air Handling Unit (AHU) / Duct width: 1200 ... 1499 mm
    • Collector Type 116 or 211, depends on the present steam capacity


    Type 2-10/148:

    • Max. Steam Capacity 236 kg/h
    • Air Handling Unit (AHU) / Duct width: 1500 ... 1799 mm
    • Collector Type 116, 211 or 250, depends on the present steam capacity


    Type 2-10/178:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 1800 ... 2099 mm
    • Collector Type 116, 211 or 250, depends on the present steam capacity


    Type 2-10/208:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 2100 ... 2399 mm
    • Collector Type 116, 211 or 250, depends on the present steam capacity


    Type 2-10/238:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU)/ Duct width: 2400 ... 2699 mm
    • Collector Type 116, 211 or 250, depends on the present steam capacity


    Type 2-10/268:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 2700 ... 2998 mm
    • Collector Type 116, 211 or 250, depends on the present steam capacity


    Type 2-10/298:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 3000 ... 3299 mm
    • Collector Type 116, 211 or 250, depends on the present steam capacity


    Type 2-10/328:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 3300 ... 3599 mm
    • Collector Type 116, 211 or 250, depends on the present steam capacity


    Type 2-10/358:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 3600 ... 3899 mm
    • Collector Type 116, 211 or 250, depends on the present steam capacity


    Type 2-10/388:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 3900 ... 4299 mm
    • Collector Type 116, 211 or 250, depends on the present steam capacity
Technical specification
  • Unique ref.condair-esco-10-dl40-2-pipe-stainless-steel
  • Product familyAir Humidifier
  • Product groupPressurized Steam Humidifier
  • TypeObject (single object)
  • Date of publishing2023-05-19
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inSwitzerland
  • Manufactured inGermany
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationHumidifier
  • ETIM CodeEC011628
  • ETIM NameHumidifier (steam)
  • UNSPSC nameHumidifiers
  • UNSPSC code40101903
  • Uniclass 2015 CodePr_65_67_39_84
  • Uniclass 2015 DescriptionSteam humidifiers
  • CSI MasterFormat 2014 Code23 84 13.23
  • CSI MasterFormat 2014 TitleDirect-Steam-Injection Humidifiers
  • OmniClass Number23-33 27 15
  • OmniClass TitleAir Humidifiers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Asia Africa South America Europe Oceania
China
Angola
Argentina
Austria
Australia
India
Botswana
Chile
Belgium
New Zealand
Indonesia
Egypt
Uruguay
Bulgaria
Israel
Mozambique
Croatia
Jordan
Namibia
Czech Republic
Malaysia
South Africa
Denmark
Pakistan
Tunisia
Estonia
Saudi Arabia
Zimbabwe
Finland
Singapore
France
South Korea
Germany
Syria
Greece
Thailand
Hungary
Türkiye
Iceland
United Arab Emirates
Ireland
Italy
Latvia
Lithuania
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit