Publish your products
GS II 23 & 45 kg/h - Gas-fired Steam Humidifier
Condair

GS II 23 & 45 kg/h - Gas-fired Steam Humidifier

The Condair GS offers steam humidification with low operating costs. The economy of using gas makes this humidifier around 60% cheaper to power than an equivalent electric steam humidifier.

This gas-fired humidifier incorporates ultra efficient condensing technology. Heat is recovered from the exhaust flue gases and used to pre-heat the incoming water supply. This saves energy, as well as improving humidity control.

Specification
  • Condair GS II 23 230V1 50Hz:

    • Max. steam capacity: 23 kg/h


    Condair GS II 23 - CS 230V1 50Hz:

    • Max. steam capacity: 23 kg/h
    • CS: Inclusive secondary heat exchanger


    Condair GS II 45 230V1 50Hz:

    • Max. steam capacity: 45 kg/h


    Condair GS II  45 - CS 230V1 50Hz:

    • Max. steam capacity: 45 kg/h
    • CS: Inclusive  secondary heat exchanger



Technical specification
  • Unique ref.condair-gs-series2-23-45
  • Product familyAir Humidifier
  • Product groupSteam Humidifier
  • TypeObject (single object)
  • Date of publishing2020-11-30
  • Edition number2
  • Height (mm)1741
  • Width (mm)643
  • Depth (mm)543
Related
  • Material mainPowder coated steel
  • Material secondaryStainless steel
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationHumidifier
  • ETIM CodeEC011628
  • ETIM NameHumidifier (steam)
  • UNSPSC nameHumidifiers
  • UNSPSC code40101903
  • Uniclass 2015 CodePr_65_67_39_84
  • Uniclass 2015 DescriptionSteam humidifiers
  • CSI MasterFormat 2014 Code23 84 13
  • CSI MasterFormat 2014 TitleHumidifiers
  • OmniClass Number23-33 27 15
  • OmniClass TitleAir Humidifiers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe Oceania
Austria
Australia
Belgium
Czech Republic
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Iceland
Ireland
Italy
Latvia
Lithuania
Netherlands
Norway
Poland
Portugal
Russia
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit