Publish your products
GS II 90 & 130 kg/h - Gas-fired Steam Humidifier
Condair

GS II 90 & 130 kg/h - Gas-fired Steam Humidifier

The Condair GS offers steam humidification with low operating costs. The economy of using gas makes this humidifier around 60% cheaper to power than an equivalent electric steam humidifier.

Model GS-CS: 

The Condair GS-CS incorporates a secondary heat exchanger that recovers heat from the flue gases into the incoming water supply. This improves efficiency when compared to a non-condensing gas-fired humidifier, reducing operating costs and helping to improve a building’s carbon emissions.


Specification
  • Condair GS II 90 230V1 50 Hz

    • Max. steam capacity: 90  kg/h


    Condair GS II 90 - CS  230V1 50 Hz

    • Max. steam capacity: 90 kg/h
    • CS: Inclusive secondary heat exchanger



    Condair GS II 130 230V1 50 Hz

    • Max. steam capacity: 130  kg/h


    Condair GS II 130 - CS 230V1 50 Hz

    • Max. steam capacity: 130 kg/h
    • CS: Inclusive secondary heat exchanger

Technical specification
  • Unique ref.condair-gs-series2-90-130
  • Product familyAir Humidifier
  • Product groupSteam Humidifier
  • TypeObject (single object)
  • Date of publishing2021-03-09
  • Edition number2
  • Height (mm)1792
  • Width (mm)967
  • Depth (mm)738
Related
  • Material mainPowder coated steel
  • Material secondaryStainless steel
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationHumidifier
  • ETIM CodeEC011628
  • ETIM NameHumidifier (steam)
  • UNSPSC nameHumidifiers
  • UNSPSC code40101903
  • Uniclass 2015 CodePr_65_67_39_84
  • Uniclass 2015 DescriptionSteam humidifiers
  • CSI MasterFormat 2014 Code23 84 13
  • CSI MasterFormat 2014 TitleHumidifiers
  • OmniClass Number23-33 27 15
  • OmniClass TitleAir Humidifiers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe Oceania
Austria
Australia
Belgium
Czech Republic
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Iceland
Ireland
Italy
Latvia
Lithuania
Netherlands
Norway
Poland
Portugal
Russia
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit