Publish your products
MN - Central Unit with Water Filter
Condair

MN - Central Unit with Water Filter

The smallest dimensions of spray heads allow for simple, barely visible integration into ceilings and walls. The innovative humidification system can be easily controlled with individual operation (wall switch and remote control via an app), is silent and also extremely energy-efficient and low-maintenance.

The patented misting system allows for a slim design and enables individual and flexible air humidification per room. It thus ensures optimal and healthy room air quality. The humidifier water is automatically and autonomously filtered, treated to be germ-free and distributed into the room air via the humidifier units. The pure humidifier water meets the highest hygiene standards.

The silent spray heads integrate elegantly and unobtrusively into any room - they can be mounted on the ceiling or on a wall.

  • Hygienically perfect and flexible room humidification solution
  • Silent and safe introduction of water into the room air - cold water operation (no steam!)
  • Regulate the humidity in your house anytime and anywhere - via an app, it's easy!
  • A high-tech and pure living product that combines comfort with aesthetics and health
Specification
  • Condair MN - Central Unit

    Supply Voltage:

    • 230 V 50 Hz

    Max. Humidification Capacity

    • 3 kg/h oder 6 kg/h
    Technical specification
    • Unique ref.condair-mn-central-unit
    • Product familyAir Humidifier
    • Product groupAdiabatic Direct Room Humidifier
    • TypeObject (single object)
    • Date of publishing2025-05-08
    • Edition number1
    • Height (mm)575
    • Width (mm)505
    • Depth (mm)261
    Related
    • Material mainPowder coated steel
    • Designed inSwitzerland
    • Manufactured inGermany
    • Weight Net (Kg)26
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationHumidifier
    • Uniclass 2015 CodePr_65_67_39_96
    • Uniclass 2015 DescriptionWater atomizing humidifiers
    • CSI MasterFormat 2014 Code23 84 13.19
    • CSI MasterFormat 2014 TitleAtomizing Humidifiers
    • OmniClass Number23-33 27 15
    • OmniClass TitleAir Humidifiers

    Region availability

    Europe
    Switzerland