Publish your products
OptiSorp - Steam Distribution System
OptiSorp - Steam Distribution System
OptiSorp - Steam Distribution System
    Condair

    OptiSorp - Steam Distribution System

    The OptiSorp steam distribution system ensures even distribution of steam in the duct via multiple pipes and reduces humidifying distance considerably. The distribution pipes are fitted with nozzles to distribute the steam over the entire duct cross sectional area. The absorption distance is up to 4 times shorter than in conventional steam distribution pipes. OptiSorp is manufactured exclusively from stainless steel and high-quality plastic, thus meeting the highest hygiene requirements. 

    The Condair OptiSorp is designed for operation with the Condair RS, EL or GS humidifier.

    • Suitable for atmospheric steam humidifiers
    • Minimum humidifying distances
    • Free of droplets
    • Operation without wear
    • Ready for operation in no time
    Specification
    • OptiSorp System 1: Up to 45 kg/h steam capacity

      OptiSorp System 2: Up to 90 kg/h steam capacity

      OptiSorp System 3: Up to 135 kg/h steam capacity

      OptiSorp System 4: Up to 180 kg/h steam capacity

      OptiSorp Lengts (Dimension L):

      • 350 mm, 500 mm, 650 mm, 800 mm, 1000 mm, 1200 mm, 1500 mm, 1800 mm, 2000 mm, 2300 mm, 2500 mm

      OptiSorp Distance between Collector Pipes (Dimension D2):

      • System 1: 350 mm, 500 mm, 650 mm, 800 mm, 1000 mm, 1200 mm, 1500 mm

      • System 2: 350 mm, 500 mm, 650 mm, 800 mm, 1000 mm, 1200 mm, 1500 mm, 1800 mm, 2000 mm

      • System 3: 2x 325 mm, 2x 400 mm, 2x 500 mm, 2x 600 mm, 2x 750 mm, 2x 900 mm, 2x 1050 mm, 2x 1200 mm, 2x 1350 mm, 2x 1500 mm

      • System 4: 2x 300 mm, 2x 375 mm, 2x 475 mm, 2x 575 mm, 2x 725 mm, 2x 875 mm, 2x 1050 mm, 2x 1200 mm, 2x 1350 mm, 2x 1500 mm

    Technical specification
    • Unique ref.condair-optisorp
    • Product familySteam Distribution
    • Product groupSteam Distribution Unit
    • TypeObject (single object)
    • Date of publishing2017-01-19
    • Edition number3
    Related
    • Material mainStainless steel
    • Material secondaryPlastic
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationPipe Segment
    • Uniclass 2015 CodePr_65_55_84
    • Uniclass 2015 DescriptionSteam and condensate distribution products
    • CSI MasterFormat 2014 Code23 22 00
    • CSI MasterFormat 2014 TitleSteam and Condensate Piping and Pumps

    Region availability

    Asia Africa South America Europe Oceania
    China
    Angola
    Argentina
    Austria
    Australia
    India
    Botswana
    Chile
    Belgium
    New Zealand
    Indonesia
    Egypt
    Uruguay
    Bulgaria
    Israel
    Mozambique
    Croatia
    Jordan
    Namibia
    Czech Republic
    Malaysia
    South Africa
    Denmark
    Pakistan
    Tunisia
    Estonia
    Saudi Arabia
    Zimbabwe
    Finland
    Singapore
    France
    South Korea
    Germany
    Syria
    Greece
    Thailand
    Hungary
    Türkiye
    Iceland
    United Arab Emirates
    Ireland
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom