Publish your products
RO-E - Reverse Osmosis
RO-E - Reverse Osmosis
    Condair

    RO-E - Reverse Osmosis

    Reverse osmosis (RO) is an effective and economic way of removing minerals from water. The Condair RO-E has been developed specifically to provide operational, energy and maintenance benefits to Condair humidifiers.

    By removing the minerals from a humidifier’s supply water, the limescale that builds-up in the system is virtually eliminated. This results in a much lower level of required maintenance in all types of humidifier and reduced energy consumption in steam humidifiers.

    Steam humidifiers that run on mains water need to drain their boiling chambers occasionally to maintain a low mineral content and reduce limescale build-up. By using RO supply water, the steam humidifier’s boiling chamber does not require this regular drain. Therefore it uses less energy to maintain the water’s temperature.

    As the water temperature is consistent, the steam output is also consistent, thus improving humidity control. By using resistive steam humidifiers fed by RO water, ±1%RH control can be achieved.

    Other benefits of using RO water with humidifiers include increasing the life of the evaporative pads in evaporative humidifiers and preventing dust carry-over in spray humidifiers.

    Specification
    • Condair RO-E 

      • Voltage: 230V 
      • Frequency: 50 Hz


      Options:

      • All models show the optional housing cover


      Version:

      • Version + is for use with adiabatic humidifiers
      • Models with safety valve are mandatory for CE markets. Note: RO-E 200 and 300 require the safety valve by the external pressure tank. Please consider the instruction in the installation manual! 


      RO-E 40

      Pure water output at 5 °C water temperature against 1 bar: 58 l/hr

      Pure water output at 15 °C water temperature against 1 bar: 98 l/hr


      RO-E+ 40 (for adiabatic humidifiers)

      Pure water output at 5 °C water temperature against 1 bar: 36 l/hr

      Pure water output at 15 °C water temperature against 1 bar: 59 l/hr


      RO-E 100

      Pure water output at 5 °C water temperature against 1 bar: 105 l/hr

      Pure water output at 15 °C water temperature against 1 bar: 181 l/hr


      RO-E+ 100 (for adiabatic humidifiers)

      Pure water output at 5 °C water temperature against 1 bar: 67 l/hr

      Pure water output at 15 °C water temperature against 1 bar: 114 l/hr


      RO-E 200

      Pure water output at 5 °C water temperature against 1 bar: 200 l/hr

      Pure water output at 15 °C water temperature against 1 bar: 352 l/hr


      RO-E+ 200 (for adiabatic humidifiers)

      Pure water output at 5 °C water temperature against 1 bar: 124 l/hr

      Pure water output at 15 °C water temperature against 1 bar: 218 l/hr


      RO-E 300

      Pure water output at 5 °C water temperature against 1 bar: 285 l/hr

      Pure water output at 15 °C water temperature against 1 bar: 513 l/hr


      RO-E+ 300 (for adiabatic humidifiers)

      Pure water output at 5 °C water temperature against 1 bar: 171 l/hr

      Pure water output at 15 °C water temperature against 1 bar: 312 l/hr

    Technical specification
    • Unique ref.condair-ro-e
    • Product familyWater Treatment
    • Product groupReverse Osmosis
    • TypeObject (single object)
    • Date of publishing2025-10-02
    • Edition number1
    • Height (mm)792
    • Width (mm)587
    • Depth (mm)484
    Related
    • Material mainPowder coated steel
    • Designed inSwitzerland
    • Manufactured inGermany
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationFilter
    • Uniclass 2015 CodePr_60_55_97_72
    • Uniclass 2015 DescriptionReverse osmosis units
    • OmniClass Number23-39 41 13 15
    • OmniClass TitleReverse Osmosis and Nanofiltration Membrane Equipment

    Region availability

    South America Europe Oceania Asia Africa
    Argentina
    Austria
    Australia
    China
    South Africa
    Chile
    Belgium
    New Zealand
    India
    Uruguay
    Bulgaria
    Indonesia
    Croatia
    Israel
    Czech Republic
    Pakistan
    Denmark
    Singapore
    Estonia
    Thailand
    Finland
    Türkiye
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom