Selecting the location and language will prioritise localised information. Continue
RO-A Reverse Osmosis System
Condair

RO-A Reverse Osmosis System

Reverse osmosis (RO) is an effective and economic way of removing minerals from water. The Condair RO-A has been developed specifically to provide operational, energy and maintenance benefits to Condair humidifiers.

By removing the minerals from a humidifier’s supply water, the limescale that builds-up in the system is virtually eliminated. This results in a much lower level of required maintenance in all types of humidifier and reduced energy consumption in steam humidifiers. 

Steam humidifiers that run on mains water need to drain their steam cylinders occasionally to maintain a low mineral content and reduce limescale build-up. By using RO supply water, the steam cylinder does not require this regular drain. Therefore it uses less energy to maintain the water’s temperature.

As the water temperature is consistent, the steam output is also consistent, thus improving humidity control. By using resistive steam humidifiers fed by RO water, ±1%RH control can be achieved.


Specification
  • RO-A40 230 V 50 Hz

    • Pure water output at 5 °C water temperature: 40 l/h
    • Pure water output at 15 °C water temperature: 70 l/h


    RO-A100 230 V 50 Hz

    • Pure water output at 5 °C water temperature: 100 l/h
    • Pure water output at 15 °C water temperature: 140 l/h


    RO-A200 230 V 50 Hz

    • Pure water output at 5 °C water temperature: 200 l/h
    • Pure water output at 15 °C water temperature: 300 l/h


    RO-A300 230 V 50 Hz

    • Pure output at 5 °C water temperature: 300 l/h
    • Pure water output at 15 °C water temperature: 400 l/h



Technical specification
  • Unique ref.condair-roa
  • Collection setWater Treatment
  • CollectionReverse Osmosis
  • TypeObject (single object)
  • Date of publishing2020-07-20
  • Edition number1
  • Height (mm)815
  • Width (mm)572
  • Depth (mm)485
Related
  • Material mainPowder coated steel
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationFilter
  • UNSPSC nameReverse osmosis pumps
  • UNSPSC code40151522
  • Uniclass 2015 CodePr_60_55_97_72
  • Uniclass 2015 DescriptionReverse osmosis units
  • CSI MasterFormat 2014 Code22 67 19.16
  • CSI MasterFormat 2014 TitleReverse-Osmosis Water Equipment
  • OmniClass TitleReverse Osmosis Units
  • OmniClass Number23-27 55 29 19
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

South America Europe Oceania Asia Africa
Argentina
Austria
Australia
China
South Africa
Chile
Belgium
New Zealand
Indonesia
Uruguay
Bulgaria
Israel
Switzerland
India
Czech Republic
Pakistan
Germany
Singapore
Denmark
Thailand
Estonia
Turkey
Spain
Finland
France
United Kingdom
Greece
Croatia
Hungary
Ireland
Iceland
Italy
Lithuania
Latvia
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Sweden
Slovenia
Slovakia
Ukraine