Selecting the location and language will prioritise localised information. Continue
RS 2x Medium - Resistive Steam Humidifier
Condair

RS 2x Medium - Resistive Steam Humidifier

This electric steam humidifier delivers accurate humidity control without the expense of plastic disposable boiling cylinders and simplifies maintenance with its scale management system.

Scale that forms on the heating elements breaks off under normal operation and falls into the externally located scale collector tank. Scale removal is a simple process of draining the scale collector tank with the push of a button, allowing the unit to cool then disconnecting the tank and emptying it.

The Condair RS can operate with mains water to provide ±3%RH control or on reverse osmosis (RO) water to offer ±1%RH control. When operating on RO water, scale build-up is virtually eliminated, significantly reducing the unit's required maintenance.

By locating the water inlet and drain between the twin walls of the outer cylinder wall and an inner cylinder liner, the temperature is kept at a level that inhibits scale formation in this area. This "cold water pool" prevents blockages of the inlet and drain by scale to further enable extended periods between servicing.

An advanced touch screen controller provides intuitive control over operation and very detailed reporting, including downloading performance, fault and service history into Excel for advanced diagnostics. BMS connectivity is standard with BACnet and Modbus protocols.

Specification
  • RS 2x Medium "2xM" 40...80 kg/h

    Version: With or without scale collector tank. (without scale collector tank for use with reverse osmosis water only)

    Configurable options in the 3D models:

      • Mounting Rail

      Condair RS 40: Max. Nominal Steam Capacity: 40 kg/h

      Max. Steam Capacity: 36.2...39.4 kg/h (depending on the heating voltage)

      Voltage 50...60 Hz:

      • 3 Phase Heating Voltage: 200 V, 230 V
      • 1 Phase Control Voltage: 220...240 V

      Condair RS 50: Max. Nominal Steam Capacity: 50 kg/h

      Max. Steam Capacity: 41.2...53.4 kg/h (depending on the heating voltage)

      Voltage 50...60 Hz:

      • 3 Phase Heating Voltage: 200 V, 230 V, 380 V, 400 V, 415 V, 440 V, 460 V, 480 V, 500 V, 600 V 
      • 1 Phase Control Voltage: 220...240 V

      Condair RS 60: Max. Nominal Steam Capacity: 60 kg/h

      Max. Steam Capacity: 52.4...64 kg/h (depending on the heating voltage)

      Voltage 50...60 Hz:

      • 3 Phase Heating Voltage: 200 V, 230 V, 380 V, 400 V, 415 V, 440 V, 460 V, 480 V, 500 V, 600 V   
      • 1 Phase Control Voltage: 220...240 V

      Condair RS 80: Max. Nominal Steam Capacity: 80 kg/h

      Max. Steam Capacity: 72...83 kg/h (depending on the heating voltage)

      Voltage 50...60 Hz:

      • 3 Phase Heating Voltage: 380 V, 400 V, 415 V, 440 V, 460 V, 480 V, 500 V, 600 V
      • 1 Phase Control Voltage: 220...240 V


    Technical specification
    • Unique ref.condair-rs-2x-medium-series
    • Collection setAir Humidifier
    • CollectionSteam Humidifier
    • TypeObject (single object)
    • Date of publishing2022-06-11
    • Edition number1
    • Height (mm)1100
    • Width (mm)1110
    • Depth (mm)406
    Related
    • Material mainPowder coated steel
    • Material secondaryPlastic
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationHumidifier
    • UNSPSC nameHumidifiers
    • UNSPSC code40101903
    • Uniclass 2015 CodePr_65_67_39_84
    • Uniclass 2015 DescriptionSteam humidifiers
    • CSI MasterFormat 2014 Code23 84 13
    • CSI MasterFormat 2014 TitleHumidifiers
    • OmniClass TitleAir Humidifiers
    • OmniClass Number23-33 27 15
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    Asia Africa South America Europe Oceania
    United Arab Emirates
    Angola
    Argentina
    Austria
    Australia
    China
    Botswana
    Chile
    Belgium
    New Zealand
    Indonesia
    Egypt
    Uruguay
    Bulgaria
    Israel
    Mozambique
    Switzerland
    India
    Namibia
    Czech Republic
    Jordan
    Tunisia
    Germany
    South Korea
    South Africa
    Denmark
    Malaysia
    Zimbabwe
    Estonia
    Pakistan
    Spain
    Saudi Arabia
    Finland
    Singapore
    France
    Syria
    United Kingdom
    Thailand
    Greece
    Turkey
    Croatia
    Hungary
    Ireland
    Iceland
    Italy
    Lithuania
    Latvia
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Sweden
    Slovenia
    Slovakia
    Ukraine