Publish your products
RS II Medium - Resistive Steam Humidifier
RS II Medium - Resistive Steam Humidifier
    Condair

    RS II Medium - Resistive Steam Humidifier

    This electric steam humidifier delivers accurate humidity control without the expense of plastic disposable boiling cylinders and simplifies maintenance with its scale management system.

    Scale that forms on the heating elements breaks off under normal operation and falls into the externally located scale collector tank. Scale removal is a simple process of draining the scale collector tank with the push of a button, allowing the unit to cool then disconnecting the tank and emptying it.

    The Condair RS can operate with mains water to provide ±3%RH control or on reverse osmosis (RO) water to offer ±1%RH control. When operating on RO water, scale build-up is virtually eliminated, significantly reducing the unit's required maintenance.

    By locating the water inlet and drain between the twin walls of the outer cylinder wall and an inner cylinder liner, the temperature is kept at a level that inhibits scale formation in this area. This "cold water pool" prevents blockages of the inlet and drain by scale to further enable extended periods between servicing.

    An advanced touch screen controller provides intuitive control over operation and very detailed reporting, including downloading performance, fault and service history into Excel for advanced diagnostics. BMS connectivity is standard with BACnet and Modbus protocols.

    Specification
    • RS II Medium "M" 16...40 kg/h

      Version: With or without scale collector tank. (Without scale collector tank for use with reverse osmosis water only)


      Condair RS II 16: Max. Nominal Steam Capacity: 16 kg/h

      Max. Steam Capacity: 14.2...19.8 kg/h (depending on heating voltage)

      Voltages 50...60 Hz:

      3 Phase Heating Voltage: 200 V, 230 V, 380 V, 400 V, 415 V, 440 V, 460 V, 480 V, 500 V, 600 V

      1 Phase Control Voltage: 220...240 V


      Condair RS II 20: Max. Nominal Steam Capacity: 20 kg/h

      Max. Steam Capacity: 17.2...22.2 kg/h (depending on heating voltage)

      Voltages 50...60 Hz:

      3 Phase Heating Voltage: 200 V, 230 V, 380 V, 400 V, 415 V, 440 V, 460 V, 480 V, 500 V, 600 V

      1 Phase Control Voltage: 220...240 V


      Condair RS II 24: Max. Nominal Steam Capacity: 24 kg/h

      Max. Steam Capacity: 21.8...26.0 kg/h (depending on heating voltage)

      Voltages 50...60 Hz:

      3 Phase Heating Voltage: 200 V, 230 V, 380 V, 400 V, 415 V

      1 Phase Control Voltage: 220...240 V


      Condair RS II 30: Max. Nominal Steam Capacity: 30 kg/h

      Max. Steam Capacity: 24.0...32.0 kg/h (depending on heating voltage)

      Voltages 50...60 Hz:

      3 Phase Heating Voltage: 200 V, 230 V, 380 V, 400 V, 415 V, 440 V, 460 V, 480 V, 500 V, 600 V

      1 Phase Control Voltage: 220...240 V


      Condair RS II 40: Max. Nominal Steam Capacity: 40 kg/h

      Max. Steam Capacity: 36.0...46.5 kg/h (depending on heating voltage)

      Voltages 50...60 Hz:

      3 Phase Heating Voltage: 380 V, 400 V, 415 V, 440 V, 460 V, 480 V, 500 V, 600 V

      1 Phase Control Voltage: 220...240 V

    Technical specification
    • Unique ref.condair-rs2-medium
    • Product familyAir Humidifier
    • Product groupSteam Humidifier
    • TypeObject (single object)
    • Date of publishing2024-09-18
    • Edition number1
    • Height (mm)1100
    • Width (mm)563
    • Depth (mm)406
    Related
    • Material mainPowder coated steel
    • Material secondaryPlastic
    • Designed inSwitzerland
    • Manufactured inGermany
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationHumidifier
    • ETIM CodeEC011628
    • ETIM NameHumidifier (steam)
    • UNSPSC nameHumidifiers
    • UNSPSC code40101903
    • Uniclass 2015 CodePr_65_67_39_84
    • Uniclass 2015 DescriptionSteam humidifiers
    • CSI MasterFormat 2014 Code23 84 13
    • CSI MasterFormat 2014 TitleHumidifiers
    • OmniClass Number23-33 27 15
    • OmniClass TitleAir Humidifiers
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    Asia Africa South America Europe Oceania
    China
    Angola
    Argentina
    Austria
    Australia
    India
    Botswana
    Chile
    Belgium
    New Zealand
    Indonesia
    Egypt
    Uruguay
    Bulgaria
    Israel
    Mozambique
    Croatia
    Jordan
    Namibia
    Czech Republic
    Malaysia
    South Africa
    Denmark
    Pakistan
    Tunisia
    Estonia
    Saudi Arabia
    Zimbabwe
    Finland
    Singapore
    France
    South Korea
    Germany
    Syria
    Greece
    Thailand
    Hungary
    Türkiye
    Iceland
    United Arab Emirates
    Ireland
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit