Publish your products
>B< Press Carbon 45 Degree Obtuse Elbow

>B< Press Carbon 45 Degree Obtuse Elbow

Conex >B< Press Carbon fittings are user friendly and very quick to install, leading to savings on labour costs. It also offers the advantage of a flame free installation, therefore posing no fire risk. Conex >B< Press Carbon is a versatile press fitting system for use on Carbon tubes in accordance with EN 10305-3. Our >B< Press Carbon is installed, with a mechanical press tool with a compatible jaw with a >B< profile to fit each size of fitting required. When pressure is exerted through the press tool the joint is permanently made and the fitting cannot be dismounted or re-used. The >B< Press Carbon system eliminates the need for solder, adhesives or additional jointing materials. The >B< profile has the advantage of a 3 Point Press, two mechanical presses either side of the bead and one hydraulic press crimping the o-ring. This provides a more secure joint. Pressing Indicator FeatureIBP has developed a unique pressing indicator, a specially designed EPDM O-ring. It has a reduced section in two positions causing leaks at low pressures when not pressed (from 0.1 to 5.0 bar). When the fitting is pressed, the o-ring material compresses, filling the gaps, securing a leak-free path. Therefore there is no need to go to full test pressure to check that all fittings have been pressed. This >B< Press Carbon feature is available in fittings sized 12-108mm and suitable for HVAC, hot and cold applications. The >B< Press Carbon system is available in a comprehensive range of fitting types in sizes up to 54mm”, which include: Elbow, Bend, Coupler, Tee, Reducer, Reduced Branch Tee, Stop Ends, Crossover, Union, Connector, Wall Plate Elbow and many more which allow for ease of use and simple connection to other equipment via threads.
Specification
  • Benefits summary Flame-free connection – no hot works permit required Corrosion resistant with 7 – 15μm of galvanising Compatible with many commonly available press tools Component materials Galvanised carbon steel Integral, black EPDM O-ring Applications Closed circuit heating and cooling services Waste Oil-free compressed air Vacuum Rainwater Operating parameters Operating pressure of 16 bar at operating temperatures of up to 110°C Sizes From 12mm to 54mm (3-point press) From 66.7mm to 108mm (M-profile) Guarantee When professionally installed, used and maintained in accordance with >B< Press Carbon installation instructions, Conex Universal Ltd. guarantees that >B< Press Carbon fittings supplied by Conex Universal Ltd. will be free of material defects resulting from errors in manufacture, for ten (10) years from the date of first purchase by an end user. A system guarantee of ten (10) years is also offered. For full terms and conditions please refer to the Product Guarantee Statement and System Guarantee Statement.
Technical specification
  • Unique ref.45-Degree-Obtuse-Elbow-PC5041
  • Product familyFittings
  • Product group>B< Press Carbon
  • TypeObject (single object)
  • Date of publishing2021-01-27
  • Edition number1
Related
  • Material mainCarbon Steel
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe