>B< Press Carbon 90 Degree Bend

>B< Press Carbon 90 Degree Bend

Conex >B< Press Carbon fittings are user friendly and very quick to install, leading to savings on labour costs. It also offers the advantage of a flame free installation, therefore posing no fire risk. Conex >B< Press Carbon is a versatile press fitting system for use on Carbon tubes in accordance with EN 10305-3. Our >B< Press Carbon is installed, with a mechanical press tool with a compatible jaw with a >B< profile to fit each size of fitting required. When pressure is exerted through the press tool the joint is permanently made and the fitting cannot be dismounted or re-used. The >B< Press Carbon system eliminates the need for solder, adhesives or additional jointing materials. The >B< profile has the advantage of a 3 Point Press, two mechanical presses either side of the bead and one hydraulic press crimping the o-ring. This provides a more secure joint. Pressing Indicator FeatureIBP has developed a unique pressing indicator, a specially designed EPDM O-ring. It has a reduced section in two positions causing leaks at low pressures when not pressed (from 0.1 to 5.0 bar). When the fitting is pressed, the o-ring material compresses, filling the gaps, securing a leak-free path. Therefore there is no need to go to full test pressure to check that all fittings have been pressed. This >B< Press Carbon feature is available in fittings sized 12-108mm and suitable for HVAC, hot and cold applications. The >B< Press Carbon system is available in a comprehensive range of fitting types in sizes up to 54mm”, which include: Elbow, Bend, Coupler, Tee, Reducer, Reduced Branch Tee, Stop Ends, Crossover, Union, Connector, Wall Plate Elbow and many more which allow for ease of use and simple connection to other equipment via threads.
Specification
  • Benefits summary
    Flame-free connection – no hot works permit required
    Corrosion resistant with 7 – 15μm of galvanising
    Compatible with many commonly available press tools
    Component materials
    Galvanised carbon steel
    Integral, black EPDM O-ring
    Applications
    Closed circuit heating and cooling services
    Waste
    Oil-free compressed air
    Vacuum
    Rainwater
    Operating parameters
    Operating pressure of 16 bar at operating temperatures of up to 110°C
    Sizes
    From 12mm to 54mm (3-point press)
    From 66.7mm to 108mm (M-profile)
    Guarantee
    When professionally installed, used and maintained in accordance with >B< Press Carbon installation instructions, Conex Universal Ltd. guarantees that >B< Press Carbon fittings supplied by Conex Universal Ltd. will be free of material defects resulting from errors in manufacture, for ten (10) years from the date of first purchase by an end user. A system guarantee of ten (10) years is also offered. For full terms and conditions please refer to the Product Guarantee Statement and System Guarantee Statement.
Technical specification
  • Unique ref.90-Degree-Bend-PC5002
  • Collection setFittings
  • Collection>B< Press Carbon
  • TypeObject (single object)
  • Date of publishing2021-01-27
  • Edition number1
Related
  • Material mainCarbon Steel
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass TitlePipe Fittings
  • OmniClass Number23-27 43 00
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Europe Asia South America Oceania Africa North America
Albania
Maldives
Argentina
Papua New Guinea
Algeria
Anguilla
Monaco
Mongolia
Bolivia
Pitcairn Islands
Namibia
Antigua and Barbuda
Montenegro
Myanmar (Burma)
Brazil
Samoa
Niger
Aruba
Netherlands
Nepal
Chile
Solomon Islands
Nigeria
Barbados
Norway
North Korea
Colombia
Timor-Leste
Republic of the Congo
Belize
Poland
Pakistan
Ecuador
Tokelau
Reunion
Bermuda
Portugal
Philippines
Falkland Islands (Islas Malvinas)
Tonga
Rwanda
British Virgin Islands
Romania
Singapore
French Guiana
Tuvalu
Saint Helena
Canada
Russia
South Korea
Guyana
United States Minor Outlying Islands
São Tomé and Príncipe
Caribbean Netherlands
San Marino
Sri Lanka
Paraguay
Wallis and Futuna
Senegal
Cayman Islands
Serbia
Taiwan
Peru
Vanuatu
Seychelles
Collectivity of Saint Martin
Slovakia
Tajikistan
Suriname
Palau
Sierra Leone
United States
Slovenia
Thailand
Uruguay
Northern Mariana Islands
Somalia
U.S. Virgin Islands
Spain
Turkmenistan
Venezuela
Niue
South Africa
Costa Rica
Svalbard and Jan Mayen
Uzbekistan
American Samoa
South Sudan
Cuba
Sweden
Vietnam
Australia
Sudan
Curaçao
Switzerland
Malaysia
Cook Islands
Swaziland
Dominica
Ukraine
Macau
Federated States of Micronesia
Tanzania
Dominican Republic
United Kingdom
Kyrgyzstan
Fiji
The Gambia
El Salvador
Vatican City
Armenia
French Polynesia
Togo
Greenland
Åland Islands
Azerbaijan
Guam
Tunisia
Grenada
Moldova
Bangladesh
Kiribati
Uganda
Guadeloupe
Malta
Bhutan
Marshall Islands
Western Sahara
Guatemala
Luxembourg
British Indian Ocean Territory
Nauru
Zambia
Haiti
Andorra
Brunei
New Caledonia
Zimbabwe
Honduras
Austria
Cambodia
New Zealand
Mozambique
Jamaica
Belarus
China
Norfolk Island
Morocco
Martinique
Belgium
Christmas Island
Mayotte
Montserrat
Bosnia and Herzegovina
Cocos (Keeling) Islands
Mauritius
Nicaragua
Bulgaria
Georgia
Angola
Panama
Croatia
Hong Kong
Benin
Puerto Rico
Cyprus
India
Botswana
Saint Kitts and Nevis
Czech Republic
Indonesia
Burkina Faso
Saint Lucia
Denmark
Japan
Burundi
Saint Pierre and Miquelon
Estonia
Kazakhstan
Cameroon
Saint Vincent and the Grenadines
Faroe Islands
Laos
Cape Verde
Saint-Barthélemy
Finland
Iran
Central African Republic
Sint Maarten
France
Iraq
Chad
The Bahamas
Germany
Israel
Comoros
Trinidad and Tobago
Gibraltar
Jordan
Côte d'Ivoire
Turks and Caicos Islands
Greece
Kuwait
Democratic Republic of the Congo
Mexico
Guernsey
Lebanon
Djibouti
Hungary
Oman
Equatorial Guinea
Iceland
Palestine
Ethiopia
Ireland
Qatar
Gabon
Isle of Man
Saudi Arabia
Ghana
Italy
Syria
Guinea
Jersey
Turkey
Guinea-Bissau
Latvia
United Arab Emirates
Kenya
Liechtenstein
Yemen
Lesotho
Lithuania
Bahrain
Liberia
Macedonia (FYROM)
Afghanistan
Libya
Madagascar
Malawi
Mali
Mauritania
Eritrea
Egypt