>B< Press Inox System Family

>B< Press Inox System Family

>B< Press Inox is a quick and simple to install flame-free fitting, manufactured using high quality hygienic stainless steel material and suitable for multiple applications. >B< Press Inox is designed with an innovative 3-point press system to ensure a leak-free, secure and permanent joint. Specially designed EPDM O-Ring making >B< Press Inox suitable for HVAC, hot & cold drinking water applications.

Available in sizes 15 - 54mm.

>B< Press Inox tube system available using precision steel tubes according to EN 10312.

Designed for hydrostatic water pressure up to 16 bar.

Designed for temperature ranges of -35°C to 110°C.

Fully tested and approved by DVGW.

Full system available with approved >B< Inox tubes. System guarantee is 10 years.

Fittings guarantee is 5 years when used with tubes in accordance with EN 10312. Series 1 and Series 2.

Thread fittings ISO7 Internal Rp series parallel and external R series taper.

Specification
  • Benefits summary

    Reduced installation time and cost
    Leak before press indicator assists identification of unpressed joints
    Permanent, flame-free connection – no hot works permit required
    Corrosion resistant
    Compatible with many commonly available press tools
    Suitable for use with stainless steel tubes to EN 10312 Series 1 and 2
    Component materials
    Low carbon austenitic stainless steel, grade 1.4404 (316L) to EN 10088

    Applications

    Drinking water installations EN 806
    Hot water heaters EN 12828
    Local and district heating tubes
    Thermal solar systems
    Water-based air-conditioning systems
    Rainwater harvesting systems EN 1989
    Compressed air (oil-free)
    Industrial and process water
    Vacuum lines for non-medical purposes

    Operating parameters

    Operating parameters of 16 bar at operating temperatures of up to 110°C

    Approvals and certifications

    ACSFrance
    CSTBFrance
    DVGWGermany
    ITBPoland
    KIWANetherlands
    PZHPoland
    SVGWSwitzerland
    WRASUK

    Sizes

    From 15mm to 108mm

    Guarantee

    When professionally installed, used and maintained in accordance with >B< Press Inox installation instructions, Conex Universal Ltd. guarantees that >B< Press Inox fittings supplied by Conex Universal Ltd. will be free of material defects resulting from errors in manufacture, for twenty-five (25) years from the date of first purchase by an end user. For full terms and conditions please refer to the Product Guarantee Statement.

Technical specification
  • Unique ref.B_Press_Inox_System
  • Collection setFittings
  • CollectionConex System Families
  • TypeObject (single object)
  • Date of publishing2022-07-28
  • Edition number1
Related
  • Material mainStainless steel
  • Weight Net (Kg)0.17
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 1.4 CodeL73121
  • Uniclass 1.4 DescriptionPipes and fittings
  • Uniclass 2.0 CodePR-62-64
  • Uniclass 2.0 DescriptionPipes
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • NBS Reference Code62-64
  • NBS Reference DescriptionPipes
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 00
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Europe Asia Africa North America Oceania South America
Albania
Bangladesh
Zambia
Puerto Rico
American Samoa
Venezuela
Monaco
Bhutan
Mauritania
Saint Kitts and Nevis
Australia
Uruguay
Montenegro
British Indian Ocean Territory
Mauritius
Saint Lucia
Cook Islands
Argentina
Netherlands
Brunei
Mayotte
Saint Pierre and Miquelon
Federated States of Micronesia
Bolivia
Norway
Cambodia
Morocco
Saint Vincent and the Grenadines
Fiji
Brazil
Poland
China
Mozambique
Saint-Barthélemy
French Polynesia
Chile
Portugal
Christmas Island
Namibia
Sint Maarten
Guam
Colombia
Romania
Cocos (Keeling) Islands
Niger
The Bahamas
Kiribati
Ecuador
Russia
Georgia
Nigeria
Trinidad and Tobago
Marshall Islands
Falkland Islands (Islas Malvinas)
San Marino
Hong Kong
Republic of the Congo
Turks and Caicos Islands
Nauru
French Guiana
Serbia
India
Reunion
U.S. Virgin Islands
New Caledonia
Guyana
Slovakia
Indonesia
Rwanda
United States
New Zealand
Paraguay
Slovenia
Japan
Saint Helena
Panama
Niue
Peru
Spain
Kazakhstan
São Tomé and Príncipe
Nicaragua
Norfolk Island
Suriname
Svalbard and Jan Mayen
Kyrgyzstan
Senegal
Montserrat
Northern Mariana Islands
Sweden
Laos
Seychelles
Mexico
Palau
Switzerland
Macau
Sierra Leone
Anguilla
Papua New Guinea
Ukraine
Malaysia
Somalia
Antigua and Barbuda
Pitcairn Islands
United Kingdom
Maldives
South Africa
Aruba
Samoa
Vatican City
Mongolia
South Sudan
Barbados
Solomon Islands
Åland Islands
Myanmar (Burma)
Sudan
Belize
Timor-Leste
Moldova
Nepal
Swaziland
Bermuda
Tokelau
Malta
North Korea
Tanzania
British Virgin Islands
Tonga
Luxembourg
Pakistan
The Gambia
Canada
Tuvalu
Andorra
Philippines
Togo
Caribbean Netherlands
United States Minor Outlying Islands
Austria
Singapore
Tunisia
Cayman Islands
Vanuatu
Belarus
South Korea
Uganda
Collectivity of Saint Martin
Wallis and Futuna
Belgium
Azerbaijan
Western Sahara
Cuba
Bosnia and Herzegovina
Sri Lanka
Zimbabwe
Curaçao
Bulgaria
Armenia
Egypt
Dominica
Croatia
Taiwan
Mali
Dominican Republic
Cyprus
Tajikistan
Malawi
El Salvador
Czech Republic
Thailand
Libya
Greenland
Denmark
Afghanistan
Algeria
Grenada
Estonia
Bahrain
Angola
Guadeloupe
Faroe Islands
Iran
Benin
Guatemala
Finland
Iraq
Botswana
Haiti
France
Israel
Burkina Faso
Honduras
Germany
Jordan
Burundi
Jamaica
Gibraltar
Kuwait
Cameroon
Martinique
Greece
Lebanon
Cape Verde
Costa Rica
Guernsey
Oman
Central African Republic
Hungary
Palestine
Chad
Iceland
Qatar
Comoros
Ireland
Saudi Arabia
Côte d'Ivoire
Isle of Man
Syria
Democratic Republic of the Congo
Italy
Turkey
Djibouti
Jersey
Turkmenistan
Equatorial Guinea
Latvia
Uzbekistan
Eritrea
Liechtenstein
Vietnam
Ethiopia
Lithuania
United Arab Emirates
Gabon
Macedonia (FYROM)
Yemen
Ghana
Guinea
Guinea-Bissau
Kenya
Lesotho
Liberia
Madagascar