Conex Banninger >B< Flex Italy Complete System

Conex Banninger >B< Flex Italy Complete System

The B Flex is designed to be an extremely simple assembly and fast installation system.

B Flex is an ideal solution for hot and cold water distribution systems and for traditional and for traditional and radiant panel heating.

It consists of multilayer pipes and two sets of yellow brass fittings made of alloys according to UNI EN 12165 and UNI EN 12164

Specification
  • “U", "H", "TH", "F", "Rfz" multiprofile press fittings in yellow brass up to diameter 32 mm.

    Threaded ends are manufactured according to EN 10226-1 (tight fit) and UNI ISO 228-1 (non-tight fit).

    • Natural finish fittings with profile

    TH, H, U, F, Rfz up to diameter 32 mm*;

    nickel-plated and with U profile for diameters

    diameters above that.

    • Manufactured in accordance with EN ISO

    21003-3 and EN 1254-8.

    • Threaded ends manufactured according to UNI EN 10226-1 (tight fit on thread).

    thread).

    • Ideal for the construction of

    distribution for hot and cold water,

    for traditional heating and

    radiant panels.

    • Hose connector with double O-ring seal

    in black EPDM according to

    EN 681-1.

    • Maximum operating pressure 10 bar for

    temperatures from 0 °C to 95 °C.

Technical specification
  • Unique ref.Conex-Banninger-B-Flex-Italian-Complete-System
  • Collection setFittings
  • CollectionConex System Families
  • TypeObject (single object)
  • Date of publishing2022-08-05
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 1.4 CodeL73121
  • Uniclass 1.4 DescriptionPipes and fittings
  • Uniclass 2.0 CodePR-62-64
  • Uniclass 2.0 DescriptionPipes
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • NBS Reference Code62-64
  • NBS Reference DescriptionPipes
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 00
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Europe
Italy