Conex Banninger K65 Complete System

Conex Banninger K65 Complete System

K65 brazed fittings, developed in conjunction with Wieland, enable the simple, safe and economical installation of high pressure refrigeration applications up to 130 bar.  The range is particularly suited for use with CO2 (R-744) in transcritical applications as the K65 alloy provides a mechanical strength high enough to withstand the pressure ratings required.
Specification
  • Benefits summary
    UL recognised component with a maximum operating pressure of 130 bar
    Easy to identify - even after installation due to clear marking
    Light-weight
    Corrosion resistant
    Component materials
    Wieland K65, EN CuFe2P CW107C, UNS C19400

    Applications
    High pressure air-conditioning
    High pressure refrigeration
    Operating parameters of 130 bar at operating temperatures of up to 150°C

    Standards
    VdTÜV material sheet 567, seamless drawn tubes in CuFe2P (CW107C) Wieland K65
    EN 12449 seamless, round tubes for general purposes
    EN 12735-1 copper and copper alloys, seamless, round copper tubes for air-conditioning and refrigeration
    Wieland R-H-1600 tubes for high pressure systems 130 bar (K65)
    ISO 5149-2, EN378-2 5.3.2.2.3 strength pressure test, compliant
    EN 14276-2 - 8.9.4.1.2 type burst proof test, compliant
    Tubes UL 207 component file number SA44215
    Fittings UL 207 component file number SA44293

    Sizes
    From 3/8" to 2 1/8"

    Guarantee
    When professionally installed, used and maintained in accordance with K65 installation instructions, Conex Universal Ltd. guarantees that K65 fittings supplied by Conex Universal Ltd. will be free of material defects resulting from errors in manufacture, for twenty-five (25) years from the date of first purchase by an end user. For full terms and conditions please refer to the Product Guarantee Statement.

    Fittings and Accessories
Technical specification
  • Unique ref.Conex-Banninger-K65-Complete-System
  • Collection setFittings
  • CollectionConex System Families
  • TypeObject (single object)
  • Date of publishing2021-07-27
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 1.4 CodeL73121
  • Uniclass 1.4 DescriptionPipes and fittings
  • Uniclass 2.0 CodePR-62-64
  • Uniclass 2.0 DescriptionPipes
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • NBS Reference Code62-64
  • NBS Reference DescriptionPipes
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 00
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Europe Asia South America Oceania Africa North America
Albania
Maldives
Argentina
Papua New Guinea
Algeria
Anguilla
Monaco
Mongolia
Bolivia
Pitcairn Islands
Namibia
Antigua and Barbuda
Montenegro
Myanmar (Burma)
Brazil
Samoa
Niger
Aruba
Netherlands
Nepal
Chile
Solomon Islands
Nigeria
Barbados
Norway
North Korea
Colombia
Timor-Leste
Republic of the Congo
Belize
Poland
Pakistan
Ecuador
Tokelau
Reunion
Bermuda
Portugal
Philippines
Falkland Islands (Islas Malvinas)
Tonga
Rwanda
British Virgin Islands
Romania
Singapore
French Guiana
Tuvalu
Saint Helena
Canada
Russia
South Korea
Guyana
United States Minor Outlying Islands
São Tomé and Príncipe
Caribbean Netherlands
San Marino
Sri Lanka
Paraguay
Wallis and Futuna
Senegal
Cayman Islands
Serbia
Taiwan
Peru
Vanuatu
Seychelles
Collectivity of Saint Martin
Slovakia
Tajikistan
Suriname
Palau
Sierra Leone
United States
Slovenia
Thailand
Uruguay
Northern Mariana Islands
Somalia
U.S. Virgin Islands
Spain
Turkmenistan
Venezuela
Niue
South Africa
Costa Rica
Svalbard and Jan Mayen
Uzbekistan
American Samoa
South Sudan
Cuba
Sweden
Vietnam
Australia
Sudan
Curaçao
Switzerland
Malaysia
Cook Islands
Swaziland
Dominica
Ukraine
Macau
Federated States of Micronesia
Tanzania
Dominican Republic
United Kingdom
Kyrgyzstan
Fiji
The Gambia
El Salvador
Vatican City
Armenia
French Polynesia
Togo
Greenland
Åland Islands
Azerbaijan
Guam
Tunisia
Grenada
Moldova
Bangladesh
Kiribati
Uganda
Guadeloupe
Malta
Bhutan
Marshall Islands
Western Sahara
Guatemala
Luxembourg
British Indian Ocean Territory
Nauru
Zambia
Haiti
Andorra
Brunei
New Caledonia
Zimbabwe
Honduras
Austria
Cambodia
New Zealand
Mozambique
Jamaica
Belarus
China
Norfolk Island
Morocco
Martinique
Belgium
Christmas Island
Mayotte
Montserrat
Bosnia and Herzegovina
Cocos (Keeling) Islands
Mauritius
Nicaragua
Bulgaria
Georgia
Angola
Panama
Croatia
Hong Kong
Benin
Puerto Rico
Cyprus
India
Botswana
Saint Kitts and Nevis
Czech Republic
Indonesia
Burkina Faso
Saint Lucia
Denmark
Japan
Burundi
Saint Pierre and Miquelon
Estonia
Kazakhstan
Cameroon
Saint Vincent and the Grenadines
Faroe Islands
Laos
Cape Verde
Saint-Barthélemy
Finland
Iran
Central African Republic
Sint Maarten
France
Iraq
Chad
The Bahamas
Germany
Israel
Comoros
Trinidad and Tobago
Gibraltar
Jordan
Côte d'Ivoire
Turks and Caicos Islands
Greece
Kuwait
Democratic Republic of the Congo
Mexico
Guernsey
Lebanon
Djibouti
Hungary
Oman
Equatorial Guinea
Iceland
Palestine
Ethiopia
Ireland
Qatar
Gabon
Isle of Man
Saudi Arabia
Ghana
Italy
Syria
Guinea
Jersey
Turkey
Guinea-Bissau
Latvia
United Arab Emirates
Kenya
Liechtenstein
Yemen
Lesotho
Lithuania
Bahrain
Liberia
Macedonia (FYROM)
Afghanistan
Libya
Madagascar
Malawi
Mali
Mauritania
Eritrea
Egypt