Conex Banninger >B< ACR / Series 9000 Complete System

Conex Banninger >B< ACR / Series 9000 Complete System

>B< ACR is a full range of copper and copper alloy end feed capillary fittings, specifically designed for the ACR market. This range is manufactured from thick wall copper tubes to ensure minimum thickness and guarantee pressure resistance and durability. All >B< ACR fittings conform to Pressure Equipment Directives 97/23/EC for use with high and low pressure.
Specification
  • Benefits summary
    High pressure resistance
    Corrosion resistant
    Anti-microbial

    Component materials
    Copper and copper alloy body

    Applications
    Air-conditioning
    Refrigeration







    Operating parameters
    TBC

    Standards
    ANSI B16.22

    Sizes
    From 1/4" to 4 1/8"

    Guarantee
    When professionally installed, used and maintained in accordance with >B< ACR installation instructions, Conex Universal Ltd. guarantees that >B< ACR fittings supplied by Conex Universal Ltd. will be free of material defects resulting from errors in manufacture, for twenty-five (25) years from the date of first purchase by an end user. For full terms and conditions please refer to the Product Guarantee Statement.
Technical specification
  • Unique ref.Conex-Banninger-Series-9000-Complete-System
  • Collection setFittings
  • CollectionConex System Families
  • TypeObject (single object)
  • Date of publishing2021-07-27
  • Edition number1
Related
  • Material mainCopper
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationObject
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass TitlePipe Fittings
  • OmniClass Number23-27 43 00
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Oceania Asia Africa Europe South America North America
Timor-Leste
Afghanistan
Egypt
Andorra
Argentina
Jamaica
Tokelau
Bahrain
Lesotho
Luxembourg
Bolivia
Martinique
Tonga
Iran
Liberia
Macedonia (FYROM)
Brazil
Mexico
Tuvalu
Israel
Libya
Malta
Chile
Montserrat
United States Minor Outlying Islands
Jordan
Madagascar
Moldova
Colombia
Nicaragua
Wallis and Futuna
Kuwait
Malawi
Monaco
Ecuador
Panama
Vanuatu
Lebanon
Mali
Montenegro
Falkland Islands (Islas Malvinas)
Puerto Rico
Solomon Islands
Oman
Mauritania
Netherlands
French Guiana
Saint Kitts and Nevis
Samoa
Palestine
Mauritius
Norway
Guyana
Saint Lucia
Papua New Guinea
Qatar
Mayotte
Poland
Paraguay
Saint Pierre and Miquelon
American Samoa
Saudi Arabia
Morocco
Portugal
Peru
Saint Vincent and the Grenadines
Australia
Syria
Kenya
Lithuania
Suriname
Saint-Barthélemy
Cook Islands
Turkey
Mozambique
Romania
Uruguay
Sint Maarten
Federated States of Micronesia
Iraq
Niger
San Marino
Venezuela
The Bahamas
Pitcairn Islands
United Arab Emirates
Nigeria
Serbia
Trinidad and Tobago
Fiji
Taiwan
Republic of the Congo
Slovakia
Turks and Caicos Islands
Guam
Tajikistan
Reunion
Slovenia
U.S. Virgin Islands
Kiribati
Thailand
Rwanda
Spain
Honduras
Marshall Islands
Turkmenistan
Saint Helena
Svalbard and Jan Mayen
Haiti
Nauru
Uzbekistan
São Tomé and Príncipe
Sweden
Guatemala
New Caledonia
Vietnam
Senegal
Switzerland
Guadeloupe
New Zealand
Sri Lanka
Seychelles
Ukraine
Antigua and Barbuda
Niue
Yemen
Sierra Leone
United Kingdom
Aruba
Norfolk Island
South Korea
Namibia
Russia
Barbados
Northern Mariana Islands
Singapore
Somalia
Albania
Belize
Palau
Philippines
Guinea-Bissau
Liechtenstein
Bermuda
French Polynesia
British Indian Ocean Territory
Ghana
Jersey
British Virgin Islands
Brunei
Algeria
Austria
Canada
Cambodia
Angola
Belarus
Caribbean Netherlands
China
Benin
Belgium
United States
Christmas Island
Botswana
Bosnia and Herzegovina
Cayman Islands
Cocos (Keeling) Islands
Burkina Faso
Bulgaria
Costa Rica
Georgia
Burundi
Croatia
Cuba
Hong Kong
Guinea
Cyprus
Curaçao
India
Cameroon
Czech Republic
Dominica
Indonesia
Central African Republic
Denmark
Dominican Republic
Bhutan
Chad
Estonia
El Salvador
Japan
Comoros
Latvia
Greenland
Kyrgyzstan
Côte d'Ivoire
Faroe Islands
Grenada
Laos
Democratic Republic of the Congo
France
Collectivity of Saint Martin
Macau
Djibouti
Gibraltar
Anguilla
Malaysia
Equatorial Guinea
Greece
Maldives
Eritrea
Guernsey
Mongolia
Ethiopia
Hungary
Myanmar (Burma)
Gabon
Iceland
Nepal
Cape Verde
Ireland
North Korea
South Africa
Isle of Man
Pakistan
South Sudan
Italy
Kazakhstan
Sudan
Finland
Bangladesh
Swaziland
Vatican City
Azerbaijan
Tanzania
Åland Islands
Armenia
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe