Double Check Valve

Double Check Valve

Concise design, solid structure. Integral EPDM O-ring on disc assures positive seating at high and low pressures, as well as a long operating life. Extreme resistance to any kind of corrosion. 100% unrestricted flow area.
Specification
  • • _Author: Luke Brown
    • _Authorised By: Kris Atkinson
    • _Bim Spec Guid: 0
    • _Bimstore Bible Version: 14
    • _Created By: www.bimstore.co.uk
    • _Current Revision: 1
    • _Distributed By: www.bimstore.co.uk
    • Accessibility Performance: n/a
    • A Dimension: 70 mm
    • Annotation Width: 35 mm
    • Approvals: WRAS
    • Assembly Code: D20
    • Asset Type: Fixed
    • BIM Object Name: MEP_PipeAccessories_IBP_Conex_DoubleCheckValve_1340
    • Body Centre Length: 34 mm
    • Body Dia: 19 mm
    • Classification Name: Uniclass2015
    • Classification Value: Pr_65_54_30_12
    • Code Performance: n/a
    • Color: n/a
    • Constituents: n/a
    • Contact: technical@ibpgroup.com
    • Created By: technical@ibpgroup.com
    • Created On: 2016-11-17T00:00:00
    • Description: Double Check Valve - PN16 - DZR
    • Duration Unit: Years
    • End Connection: Female Parallel Threads, ISO 228
    • Expected Life: 0
    • Features: n/a
    • Finish: n/a
    • Grade: n/a
    • Ifc Export As: IfcFlowController
    • Ifc Export Type: IfcValveType
    • Inspection Hole Heightfrom Centre: 14 mm
    • Inspection Hole Nut AF: 8 mm
    • Inspection Hole Nut Thickness: 4 mm
    • Inspection Hole OD: 7 mm
    • Inspection Nut Height: 17 mm
    • Keynote: S
    • Manufacturer: Conex Banninger
    • Manufacturer Name: IBP
    • Material: Brass DZR,EN.12165 CW602N
    • Maximum Temperature: 85 °C
    • Minimum Temperature: 10 °C
    • Model: 134050FF0160404
    • Model Number: 134050FF0160404
    • Model Reference: 1/2" - 134050
    • NBS Description: Check and non-return valves
    • NBS Note: n/a
    • NBS Object Name: IBP - Check valves and non-return valves
    • NBS Office Master Tag: n/a
    • NBS Reference: 90-35-35/310
    • Nominal Depth: 0 mm
    • Nominal Height: 0 mm
    • Nominal Length: 0 mm
    • Oct AF: 25 mm
    • Oct ID: 15 mm
    • Oct Thickness: 18 mm
    • Order Code(JDE): 134050FF0160404
    • Pressure Rating: 16 bar
    • Primary Material: DZR Brass (EN 12165 CW602N)
    • Production Year: n/a
    • Referenced Standard: n/a
    • Replacement Cost: n/a
    • Shape: Cylindrical
    • Short Code: 1340
    • Size: 1/2" - 134050
    • Spare Parts: n/a
    • Type Comments: 1/2" - 134050
    • Type Name: Double Check Valve - PN16 - DZR
    • URL: www.conexbanninger.com/
    • Warranty Description: Product Guarantee
    • Warranty Duration Labor: n/a
    • Warranty Duration Parts: 5
    • Warranty Duration Unit: Years
    • Warranty Guarantor Labor: technical@ibpgroup.com
    • Warranty Guarantor Parts: technical@ibpgroup.com
    • Weight: 0.10 kg
Technical specification
  • Unique ref.Double-Check-Valve-1340
  • Collection setFittings
  • CollectionValves
  • TypeObject (single object)
  • Date of publishing2021-01-27
  • Edition number1
Related
  • Material mainBrass
  • Weight Net (Kg)0.1
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass TitlePipe Fittings
  • OmniClass Number23-27 43 00
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Europe
United Kingdom