Foot Valve

Foot Valve

Concise design, solid structure. Integral EPDM O-ring on disc assures positive seating at high and low pressures, as well as a long operating life. Extreme resistance to any kind of corrosion. 100% unrestricted flow area.
Specification
  • • _Author: Luke Brown
    • _Authorised By: Kris Atkinson
    • _Bim Spec Guid: 0
    • _Bimstore Bible Version: 14
    • _Created By: www.bimstore.co.uk
    • _Current Revision: 1
    • _Distributed By: www.bimstore.co.uk
    • Accessibility Performance: n/a
    • A Dimension:119 mm
    • Approvals: WRAS
    • Assembly Code: D20
    • Asset Type: Fixed
    • B Dimension: 59 mm
    • BIM Object Name: MEP_PipeAccessories_IBP_Conex_FootValve_1461
    • Body Centre Length: 34 mm
    • Body Length: 51 mm
    • Classification Name: Uniclass2015
    • Classification Value: Pr_65_54_95_14
    • Code Performance: n/a
    • Color: n/a
    • Constituents: n/a
    • Contact: technical@ibpgroup.com
    • Created By: technical@ibpgroup.com
    • Created On: 2016-11-17T00:00:00
    • Description: Foot Valve
    • Duration Unit: Years
    • End Connection: Female Parallel Threads to ISO 228
    • Expected Life: 0
    • Features: n/a
    • Finish: n/a
    • Grade: n/a
    • Ifc Export As: IfcFlowController
    • Ifc Export Type: IfcValveType
    • Keynote: S
    • Left Oct AF: 46 mm
    • Left Oct ID: 35 mm
    • Left Oct Rotation: 33.75 °
    • Left Oct Thickness: 19 mm
    • Main Body Dia: 59 mm
    • Manufacturer: Conex Banninger
    • Manufacturer Name: IBP
    • Material: Brass, EN 12165 CW617N-DW
    • Maximum Temperature: 100 °C
    • Minimum Operating Pressure: -0.002 to +0.04 bar
    • Minimum Temperature: 10 °C
    • Model: 146110FF0101010
    • Model Number: 146110FF0101010
    • Model Reference: 1 1/4" - 146110
    • NBS Description: Non-return valves
    • NBS Note: n/a
    • NBS Object Name: IBP - Non-return valves
    • NBS Office Master Tag: n/a
    • NBS Reference: 90-35-95/330
    • Nominal Depth: 0 mm
    • Nominal Height: 0 mm
    • Nominal Length: 0 mm
    • OA Length: 70 mm
    • Order Code(JDE): 146110FF0101010
    • Pressure Rating: 10 bar
    • Primary Material: Yellow Brass (EN12165 CW617N-DW)
    • Production Year: n/a
    • Referenced Standard: n/a
    • Replacement Cost: n/a
    • Right Oct AF: 46 mm
    • Right Oct ID: 35 mm
    • Right Oct Thickness: 17 mm
    • Shape: Cylindrical
    • Short Code: 1461
    • Size: 1 1/4" - 146110
    • Spare Parts: n/a
    • Strainer Dia: 45 mm
    • Strainer Dia 2: 47 mm
    • Strainer Length: 60 mm
    • Strainer Lower Dia Height: 4 mm
    • Type Comments: 1 1/4" - 146110
    • Type Name: Foot Valve
    • URL: www.conexbanninger.com/
    • Warranty Description: Product Guarantee
    • Warranty Duration Labor: n/a
    • Warranty Duration Parts: 5
    • Warranty Duration Unit: Years
    • Warranty Guarantor Labor: technical@ibpgroup.com
    • Warranty Guarantor Parts: technical@ibpgroup.com
    • Weight: 0.52 kg
Technical specification
  • Unique ref.Foot-Valve-1461
  • Collection setFittings
  • CollectionValves
  • TypeObject (single object)
  • Date of publishing2021-01-27
  • Edition number1
Related
  • Material mainBrass
  • Weight Net (Kg)0.52
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationPipe Fitting
  • Uniclass 1.4 CodeL73121
  • Uniclass 1.4 DescriptionPipes and fittings
  • Uniclass 2.0 CodePR-62-64
  • Uniclass 2.0 DescriptionPipes
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • NBS Reference Code62-64
  • NBS Reference DescriptionPipes
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 00
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Europe
United Kingdom