>B< MaxiPro SAE Copper Flare

>B< MaxiPro SAE Copper Flare

Benefiting from over 110 years’ experience in fittings manufacture and over two decades experience in press system design, >B< MaxiPro is revolutionising pipe jointing in air conditioning and refrigeration applications. >B< MaxiPro is a robust press system, which is quick and simple to use providing a secure and permanent joint. Compared with traditional techniques it significantly improves productivity through greatly reduced installation time and enhanced working flexibility. >B< MaxiPro can be used with hard, half hard or annealed copper tube conforming to EN 12735-1*, EN 12735-2* or ASTM-B280*, in both air conditioning and refrigeration applications The >B< MaxiPro system is available in a comprehensive range of fitting types in sizes up 1/4" to 1 3/8””, which include: Elbow, Bend, Coupler, Tee, Reducer, Reduced Branch Tee, Stop Ends, Crossover, Union, Connector, Wall Plate Elbow and many more which allow for ease of use and simple connection to other equipment via threads.
Specification
  • Benefits Summary
    Reduced installation time and cost
    Secure, permanent 3-point press
    Flame-free connection - no hot works permit required, no risk of fire
    No nitrogen purge
    Flexible, non-disruptive, clean, repeatable, professional installation system
    Extensively tested with a 10-year guarantee subject to training
    Available in inch and metric sizes
    Component materials
    Refrigerant grade copper body (UNS C12200 min 99.9% pure)
    Black HNBR O-ring
    Applications
    R-1234yf**, R-1234ze**, R-125, R-134a, R-290**, R-32**, R-404A, R-407A, R-407C, R-407F, R-407H, R-410A, R-417A, R-421A, R-422B, R-422D, R-427A, R-438A, R-444A**, R-447A**,
    R-447B**, R-448A, R-449A, R-450A, R-452A, R-452B**, R-452C, R-454A**, R-454B**,
    R-454C**, R-457A**, R-459A**, R-507A, R-513A, R-513B, R-600A**, R-718 and HYCOOL 20
    ** When using refrigerants classified A2L (lower flammability), A2 (flammable) and A3 (higher flammability) additional/specific standards, local rules and regulations, codes of practice and by-laws may be applicable
    Note: >B< MaxiPro fittings are NOT suitable for R-717, R-723, R-764, R-744 refrigerants
    Operating parameters
    Maximum operating and abnormal pressure 48 bar
    Standards and approvals
    ASTM G85 salt spray (fog) test, compliant
    EN 14276-2 - 8.9.4.1.2 - type burst proof test, compliant
    ISO 14903 - 7.4 - tightness test, compliant
    ISO 14903 - 7.6 pressure temperature vibration tests (PTV), compliant
    ISO 14903 - 7.8 freezing test, compliant
    ISO 5149-2, EN 378-2 - refrigerating systems and heat pumps - safety and environmental requirements - Part 2: design, construction, testing, marking and documentation, compliant
    UL listed, refrigerant fitting SA44668
    UL listed, approved use for field and factory installations
    UL 109 - 7 pull test, compliant
    UL 109 - 8 vibration test, compliant
    UL 1963 - 79 tests of gaskets and seals used in refrigerant systems, compliant
    Sizes
    Inch 1/4" to 1 3/8”
    Metric 6mm to 28mm

    Guarantee
    When professionally installed, used and maintained in accordance with >B< Press Carbon installation instructions, Conex Universal Ltd. guarantees that >B< Press Carbon fittings supplied by Conex Universal Ltd. will be free of material defects resulting from errors in manufacture, for ten (10) years from the date of first purchase by an end user when used with an approved carbon tube in accordance with EN 10305-3. A system guarantee of ten (10) years is also offered. For full terms and conditions please refer to the Product Guarantee Statement and System Guarantee Statement
Technical specification
  • Unique ref.MPA5285G
  • Collection setFittings
  • Collection>B< MaxiPro
  • TypeObject (single object)
  • Date of publishing2020-10-13
  • Edition number1
Related
  • Material mainCopper
  • Material secondaryCopper
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass TitlePipe Fittings
  • OmniClass Number23-27 43 00
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Europe Asia South America Africa North America Oceania
Albania
Maldives
Argentina
Algeria
Anguilla
Cook Islands
Monaco
Mongolia
Bolivia
Namibia
Antigua and Barbuda
Federated States of Micronesia
Montenegro
Myanmar (Burma)
Brazil
Niger
Aruba
Fiji
Netherlands
Nepal
Chile
Nigeria
Barbados
French Polynesia
Norway
North Korea
Colombia
Republic of the Congo
Belize
Guam
Poland
Pakistan
Ecuador
Reunion
Bermuda
Kiribati
Portugal
Philippines
Falkland Islands (Islas Malvinas)
Rwanda
British Virgin Islands
Marshall Islands
Romania
Singapore
French Guiana
Saint Helena
Canada
Nauru
Russia
South Korea
Guyana
São Tomé and Príncipe
Caribbean Netherlands
New Caledonia
San Marino
Sri Lanka
Paraguay
Senegal
Cayman Islands
New Zealand
Serbia
Taiwan
Peru
Seychelles
Collectivity of Saint Martin
Niue
Slovakia
Tajikistan
Suriname
Sierra Leone
United States
Norfolk Island
Slovenia
Thailand
Uruguay
Somalia
U.S. Virgin Islands
Northern Mariana Islands
Spain
Turkmenistan
Venezuela
South Africa
Costa Rica
Palau
Svalbard and Jan Mayen
Uzbekistan
South Sudan
Cuba
Papua New Guinea
Sweden
Vietnam
Sudan
Curaçao
Pitcairn Islands
Switzerland
Malaysia
Swaziland
Dominica
Samoa
Ukraine
Macau
Tanzania
Dominican Republic
Solomon Islands
United Kingdom
Kyrgyzstan
The Gambia
El Salvador
Timor-Leste
Vatican City
Jordan
Togo
Greenland
Tokelau
Åland Islands
Kuwait
Tunisia
Grenada
Tonga
Moldova
Lebanon
Uganda
Guadeloupe
Tuvalu
Malta
Oman
Western Sahara
Guatemala
United States Minor Outlying Islands
Luxembourg
Palestine
Zambia
Haiti
Wallis and Futuna
Andorra
Qatar
Zimbabwe
Honduras
Vanuatu
Austria
Saudi Arabia
Mozambique
Jamaica
Australia
Belarus
Syria
Morocco
Martinique
American Samoa
Belgium
Turkey
Mayotte
Montserrat
Bosnia and Herzegovina
United Arab Emirates
Mauritius
Nicaragua
Bulgaria
Yemen
Angola
Panama
Croatia
Armenia
Benin
Puerto Rico
Cyprus
Azerbaijan
Botswana
Saint Kitts and Nevis
Czech Republic
Bangladesh
Burkina Faso
Saint Lucia
Denmark
Bhutan
Burundi
Saint Pierre and Miquelon
Estonia
British Indian Ocean Territory
Cameroon
Saint Vincent and the Grenadines
Faroe Islands
Brunei
Cape Verde
Saint-Barthélemy
Finland
Cambodia
Central African Republic
Sint Maarten
France
China
Chad
The Bahamas
Germany
Christmas Island
Comoros
Trinidad and Tobago
Gibraltar
Cocos (Keeling) Islands
Côte d'Ivoire
Turks and Caicos Islands
Greece
Georgia
Democratic Republic of the Congo
Mexico
Guernsey
Hong Kong
Djibouti
Hungary
India
Equatorial Guinea
Iceland
Indonesia
Ethiopia
Ireland
Japan
Gabon
Isle of Man
Kazakhstan
Ghana
Italy
Laos
Guinea
Jersey
Israel
Guinea-Bissau
Latvia
Iraq
Kenya
Liechtenstein
Afghanistan
Lesotho
Lithuania
Bahrain
Liberia
Macedonia (FYROM)
Iran
Libya
Madagascar
Malawi
Mali
Mauritania
Eritrea
Egypt