<A> Press Inox 316L CxCXFi Branch Tee ISO - 7

<A> Press Inox 316L CxCXFi Branch Tee ISO - 7

<А> Press Inox M profile is a flame-free fitting, manufactured using high quality stainless steel 1.4404 (AISI 316L) and offers an extremely high corrosion resistance. The entire series is type-tested and approved for drinking water applications.
Specification
  • Benefits summary
    Easy to use
    Reduced installation time and cost
    Permanent, flame-free connection – no hot works permit required
    Leak before press indicator assists identification of unpressed joints
    Component materials
    Stainless steel
    Black EPDM O-Ring
    Material grade 316L
    Applications
    Hot and cold water installations
    Drinking water
    Local and district heating
    Rainwater harvesting
    Oil-free compressed air
    Vacuum
    Thermal solar systems
    Water based air-conditioning systems
    Industrial and process water
    Operating parameters
    Maximum operating pressure of 16 bar

    Approvals and certifications
    DVGW Germany
    WRAS UK

    Sizes
    From 15mm to 54mm
Technical specification
  • Unique ref.PS26130G
  • Collection setFittings
  • TypeObject (single object)
  • Date of publishing2021-05-25
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass TitlePipe Fittings
  • OmniClass Number23-27 43 00
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Africa Asia Europe Oceania South America North America
Seychelles
Singapore
Slovakia
Solomon Islands
Suriname
Trinidad and Tobago
Sierra Leone
Sri Lanka
Slovenia
Tonga
Uruguay
Nicaragua
Somalia
Syria
Ukraine
Tuvalu
Paraguay
Panama
South Africa
Taiwan
Serbia
Nauru
Peru
Saint Kitts and Nevis
South Sudan
Tajikistan
Montenegro
Palau
Venezuela
Saint Lucia
Sudan
Thailand
Netherlands
Papua New Guinea
Falkland Islands (Islas Malvinas)
Saint Vincent and the Grenadines
Swaziland
Turkey
Romania
Samoa
French Guiana
Martinique
Tanzania
Turkmenistan
Russia
Vanuatu
Bolivia
Cayman Islands
Togo
Nepal
San Marino
Northern Mariana Islands
Chile
Collectivity of Saint Martin
Tunisia
Oman
Vatican City
New Caledonia
Colombia
Montserrat
Uganda
Pakistan
Jersey
Norfolk Island
Argentina
Saint Pierre and Miquelon
Senegal
Philippines
Svalbard and Jan Mayen
Niue
Brazil
Puerto Rico
São Tomé and Príncipe
Qatar
Isle of Man
French Polynesia
Ecuador
Sint Maarten
Morocco
Saudi Arabia
Åland Islands
Pitcairn Islands
Guyana
Turks and Caicos Islands
Mozambique
Uzbekistan
Faroe Islands
Tokelau
British Virgin Islands
Namibia
Myanmar (Burma)
Guernsey
United States Minor Outlying Islands
U.S. Virgin Islands
Niger
Macau
Gibraltar
Wallis and Futuna
Anguilla
Nigeria
Palestine
Monaco
American Samoa
Aruba
Rwanda
British Indian Ocean Territory
Moldova
Cook Islands
Saint-Barthélemy
Reunion
Hong Kong
Belarus
Guam
Bermuda
Saint Helena
Vietnam
Belgium
Federated States of Micronesia
Caribbean Netherlands
Zambia
Yemen
Bosnia and Herzegovina
Australia
Curaçao
Zimbabwe
Mongolia
Bulgaria
New Zealand
Greenland
Western Sahara
Christmas Island
Croatia
Kiribati
Guadeloupe
Benin
Cocos (Keeling) Islands
Cyprus
Marshall Islands
Barbados
Botswana
Bhutan
Poland
Timor-Leste
Belize
Burkina Faso
Brunei
Norway
Fiji
Costa Rica
Burundi
Cambodia
Germany
Cuba
Cameroon
Bangladesh
Sweden
The Bahamas
Cape Verde
Bahrain
Portugal
United States
Central African Republic
Azerbaijan
Spain
Antigua and Barbuda
Chad
China
Switzerland
Dominican Republic
Comoros
United Arab Emirates
Finland
Mexico
Republic of the Congo
Japan
Czech Republic
Jamaica
Democratic Republic of the Congo
Afghanistan
Italy
El Salvador
Algeria
Armenia
United Kingdom
Dominica
Angola
Jordan
Liechtenstein
Grenada
Mayotte
Kazakhstan
Denmark
Guatemala
Djibouti
North Korea
Albania
Haiti
Kenya
South Korea
Andorra
Honduras
Lesotho
Kuwait
Austria
Canada
Liberia
Kyrgyzstan
Latvia
Libya
Laos
Lithuania
Madagascar
Lebanon
Luxembourg
Malawi
Malaysia
Macedonia (FYROM)
Mali
Maldives
Malta
Mauritania
Israel
Ireland
Mauritius
Georgia
Estonia
Côte d'Ivoire
India
France
Egypt
Indonesia
Hungary
Equatorial Guinea
Iran
Iceland
Eritrea
Iraq
Greece
Ethiopia
Gabon
The Gambia
Ghana
Guinea
Guinea-Bissau