>B<  Press Solar Press Tee Reduced Branch

>B< Press Solar Press Tee Reduced Branch

>B< Press Solar fittings are ideal for solar systems with vacuum and high vacuum tube panels as well as district heating systems and continuous temperatures above 100°C.  Available in copper and red brass fittings, this flame-free range is designed with an innovative 3-point press system which ensures a secure, permanent leak-free joint. >B< Press Solar fitting is quick and simple to install, saving time and money. Flame free for ensuring no hot works and on site safety. Available in 15mm to 28mm. >B< Press Solar has a high quality O-Ring material that forms a secure leak free joint when pressed. Manufactured and designed to BS 8537 copper tube press fittings. Available in copper and red brass fittings. >B< Press fittings and press tools are compatible with various press tools and jaws. Designed with a mechanical hexagonal press form which indicates fittings has been secured ensuring no joint rotation. Suitable for use with hard, half-hard and soft copper tubes to EN 1057. Leading edge design ensures the chances of damaging the O-Rings are reduced during assembly. The >B< Press Solar system is available in a comprehensive range of fitting types in sizes up to 54mm”, which include: Elbow, Bend, Coupler, Tee, Reducer, Reduced Branch Tee, Stop Ends, Crossover, Union, Connector, Wall Plate Elbow and many more which allow for ease of use and simple connection to other equipment via threads.
Specification
  • >B< Press Solar has a high temperature O-ring, designed with a mechanical hexagonal press form which indicates fittingshas been secured ensuring no joint rotation. Suitable for tubes to EN1057
Technical specification
  • Unique ref.Press-Tee-Reduced-Branch-PH5130
  • Collection setFittings
  • CollectionSolar
  • TypeObject (single object)
  • Date of publishing2021-03-19
  • Edition number1
Related
  • Material mainCopper
  • Weight Net (Kg)0.13
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass TitlePipe Fittings
  • OmniClass Number23-27 43 00
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America Asia South America Oceania Africa Europe
Anguilla
Maldives
Argentina
Papua New Guinea
Mauritania
Albania
Saint Pierre and Miquelon
Mongolia
Bolivia
Pitcairn Islands
Mauritius
Andorra
Saint Vincent and the Grenadines
Myanmar (Burma)
Brazil
Samoa
Mayotte
Austria
Saint-Barthélemy
Nepal
Chile
Solomon Islands
Morocco
Belarus
Sint Maarten
North Korea
Colombia
Timor-Leste
Mozambique
Belgium
The Bahamas
Pakistan
Ecuador
Tokelau
Namibia
Bosnia and Herzegovina
Trinidad and Tobago
Philippines
Falkland Islands (Islas Malvinas)
Tonga
Niger
Bulgaria
Turks and Caicos Islands
Singapore
French Guiana
Tuvalu
Nigeria
Croatia
U.S. Virgin Islands
South Korea
Guyana
United States Minor Outlying Islands
Republic of the Congo
Cyprus
United States
Sri Lanka
Paraguay
Wallis and Futuna
Reunion
Czech Republic
Saint Lucia
Taiwan
Peru
Vanuatu
Rwanda
Denmark
Saint Kitts and Nevis
Tajikistan
Suriname
Palau
Saint Helena
Estonia
Panama
Thailand
Uruguay
Northern Mariana Islands
São Tomé and Príncipe
Faroe Islands
Antigua and Barbuda
Turkmenistan
Venezuela
Niue
Senegal
Finland
Aruba
Uzbekistan
American Samoa
Seychelles
France
Barbados
Vietnam
Australia
Sierra Leone
Germany
Belize
Malaysia
Cook Islands
Somalia
Gibraltar
Bermuda
Macau
Federated States of Micronesia
South Africa
Greece
British Virgin Islands
Kyrgyzstan
Fiji
South Sudan
Guernsey
Canada
Armenia
French Polynesia
Sudan
Hungary
Caribbean Netherlands
Azerbaijan
Guam
Swaziland
Iceland
Cayman Islands
Bangladesh
Kiribati
Tanzania
Ireland
Collectivity of Saint Martin
Bhutan
Marshall Islands
The Gambia
Åland Islands
Costa Rica
British Indian Ocean Territory
Nauru
Togo
Vatican City
Cuba
Brunei
New Caledonia
Tunisia
Isle of Man
Curaçao
Cambodia
New Zealand
Uganda
Italy
Dominica
China
Norfolk Island
Western Sahara
Jersey
Dominican Republic
Christmas Island
Mali
Latvia
El Salvador
Cocos (Keeling) Islands
Malawi
Liechtenstein
Greenland
Georgia
Madagascar
Lithuania
Grenada
Hong Kong
Libya
Luxembourg
Guadeloupe
India
Algeria
Macedonia (FYROM)
Guatemala
Indonesia
Angola
Malta
Haiti
Japan
Benin
Moldova
Honduras
Kazakhstan
Botswana
Monaco
Jamaica
Laos
Burkina Faso
Montenegro
Martinique
Iran
Burundi
Netherlands
Mexico
Iraq
Cameroon
Norway
Montserrat
Israel
Cape Verde
Portugal
Nicaragua
Jordan
Central African Republic
Romania
Puerto Rico
Kuwait
Chad
Russia
Lebanon
Côte d'Ivoire
San Marino
Oman
Democratic Republic of the Congo
Serbia
Palestine
Djibouti
Slovakia
Qatar
Equatorial Guinea
Slovenia
Saudi Arabia
Eritrea
Spain
Syria
Ethiopia
Svalbard and Jan Mayen
Turkey
Gabon
Sweden
United Arab Emirates
Ghana
Switzerland
Yemen
Guinea
Ukraine
Bahrain
Guinea-Bissau
United Kingdom
Afghanistan
Kenya
Poland
Lesotho
Liberia
Comoros
Zambia
Egypt
Zimbabwe