Quarter Turn Ball Valve

Quarter Turn Ball Valve

Full bore quarter turn ball valve. Blow out proof stem. Thread connections to BS EN 10226 (ISO7). Approved for drinking water applications.
Specification
  • • _Author: Luke Brown
    • _Authorised By: Kris Atkinson
    • _Bim Spec Guid: 0
    • _Bimstore Bible Version: 14
    • _Created By: www.bimstore.co.uk
    • _Current Revision: 1
    • _Distributed By: www.bimstore.co.uk
    • Accessibility Performance: n/a
    • Approvals: WRAS
    • Assembly Code: D20
    • Asset Type: Fixed
    • BIM Object Name: MEP_PipeAccessories_IBP_Conex_BallValve_1200
    • Body Centre Line To Body Top: 24 mm
    • Body Centre Line To Lower Niting Stock: 19 mm
    • Body Centre To Largest Dia Start: 6 mm
    • Body Centre To Left Hex Start: 15 mm
    • Body Centre To Right Hex Start: 15 mm
    • Body Centre To Smallest Dia Start: 9 mm
    • Body Largest Dia: 31 mm
    • Body Medium Dia: 29 mm
    • Body Medium Dia Length: 31 mm
    • Body Niting Stock Dims: 4 mm
    • Body Niting Stock Extrusion: 12 mm
    • Body Smallest Dia: 25 mm
    • Body Smallest Dia Length: 5 mm
    • Body Stem Housing Rad: 8 mm
    • Classification Name: Uniclass2015
    • Classification Value: Pr_65_54_95_06
    • Clearance Height: 42 mm
    • Clearance Radius: 100 mm
    • Clearance Thickness: 3 mm
    • Clearance Thickness Formula: 44 mm
    • Coat Height: 14 mm
    • Coat Length: 72 mm
    • Coat Thickness: 4 mm
    • Coat Width: 16 mm
    • Coat Yaxis To Coat Start: 28 mm
    • Code Performance: n/a
    • Color: n/a
    • Constituents: n/a
    • Contact: technical@ibpgroup.com
    • Created By: technical@ibpgroup.com
    • Created On: 2016-11-17T00:00:00
    • Description: Quarter Turn Ball Valve
    • Dimension A: 55 mm
    • Dimension B: 45 mm
    • Duration Unit: Years
    • End Connection: Female Taper Threads to EN 10226-2 (ISO 7-1)
    • End Connection Dim: 15 mm
    • Expected Life: 0
    • Features: n/a
    • Finish: n/a
    • Grade: n/a
    • Handle Below Lower Platform To Top: 17 mm
    • Handle Centre To End: 98 mm
    • Handle Lower Platform Length: 23 mm
    • Handle Lug Length: 10 mm
    • Handle Rad: 8 mm
    • Handle Stem Height From Below Lower Platform: 5 mm
    • Handle Thickness: 3 mm
    • Handle Width: 15 mm
    • Ifc Export As: IfcFlowController
    • Ifc Export Type: IfcValveType
    • Keynote: S
    • Manufacturer: Conex Banninger
    • Manufacturer Name: IBP
    • Material: Brass DZR,EN.12165 CW602N
    • Maximum Temperature: 120 °C
    • Minimum Temperature: 10 °C
    • Model: 120050RRR250404
    • Model Number: 120050RRR250404
    • Model Reference: 1/2" - 120050
    • NBS Description: Ball stop valves
    • NBS Note: n/a
    • NBS Object Name: IBP - Ball stop valves
    • NBS Office Master Tag: n/a
    • NBS Reference: 90-20-80/325
    • Nominal Depth: 0 mm
    • Nominal Height: 0 mm
    • Nominal Length: 0 mm
    • Nut AF: 13 mm
    • Nut Thickness: 5 mm
    • Oct AF: 26 mm
    • OCTAF: 26 mm
    • Oct ID: 15 mm
    • OCTID: 15 mm
    • Oct Thickness: 13 mm
    • OCT Thickness: 13 mm
    • Order Code(JDE): 120050RRR250404
    • Packing Nut AF: 14 mm
    • Packing Nut Distance From Stem Housing: 2 mm
    • Packing Nut Hex AF: 14 mm
    • Packing Nut Hex Thickness: 2 mm
    • Packing Nut Lower Disc Dia: 8 mm
    • Packing Nut Lower Disc Length: 10 mm
    • Packing Nut Sub: 4 mm
    • Packing Nut Thickness: 2 mm
    • Pressure Rating: 25 bar
    • Primary Material: DZR Brass (EN 12165 CW602N)
    • Production Year: n/a
    • Referenced Standard: n/a
    • Replacement Cost: n/a
    • Shape: Cylindrical
    • Short Code: 1200
    • Size: 1/2" - 120050
    • Spare Parts: n/a
    • Stem Dia: 12 mm
    • Type Comments: 1/2" - 120050
    • Type Name: Quarter Turn Ball Valve
    • URL: www.conexbanninger.com/
    • Warranty Description: Product Guarantee
    • Warranty Duration Labor: n/a
    • Warranty Duration Parts: 5
    • Warranty Duration Unit: Years
    • Warranty Guarantor Labor: technical@ibpgroup.com
    • Warranty Guarantor Parts: technical@ibpgroup.com
    • Weight: 0.208 kg
Technical specification
  • Unique ref.Quarter-Turn-Ball-Valve-1200
  • Collection setFittings
  • CollectionValves
  • TypeObject (single object)
  • Date of publishing2021-03-19
  • Edition number1
Related
  • Material mainBrass
  • Weight Net (Kg)0.208
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationPipe Fitting
  • Uniclass 1.4 CodeL73121
  • Uniclass 1.4 DescriptionPipes and fittings
  • Uniclass 2.0 CodePR-62-64
  • Uniclass 2.0 DescriptionPipes
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • NBS Reference Code62-64
  • NBS Reference DescriptionPipes
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 00
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Europe
United Kingdom