>B< Press Reduced Straight Coupler

>B< Press Reduced Straight Coupler

>B< Press and >B< Press XL are quick and easy to fit, ensuring you’ll be delivering the job on time. With one press, you have a permanent, leak-proof connection that you can fit and forget. No hot works permit, no additional special equipment and a range that will cover every application. The >B< Press system is available in a comprehensive range of fitting types in sizes 1/2” to 4”, which include: elbows, couplers, tees, reducers, reduced branch tees and many more which allow for ease of use and simple connection to other equipment via threads. The >B< Press and >B< Press XL systems are compatible with the most commonly available hydraulic electro-mechanical press tools and jaws on the market, as per our approved list see, www.conexbanninger.com/US
Specification
  • Benefits summary


    Reduced installation time and cost
    Flame-free connection - no hot works permit required
    Pressing indicator assists identification of unpressed joints
    Secure, permanent 3-point press up to 2"
    No soldering or brazing consumables required

    Component materials

    Copper (EN 12165 CW024A) and copper alloy (EN 1982 CC499K) body
    Black EPDM O-ring

    Applications

    Drinking water
    Hot water heaters
    Thermal solar systems
    Local and district heating
    Chilled and cooling water
    Rainwater
    Compressed air (classes 1 to 3 ISO 8573-1)
    Industrial and processing water
    Vacuum piping
    Shipbuilding, PH 6.5 < 9.5


    Operating parameters

    Operating pressure of 232 PSI at temperatures of up to 230°F
    Please refer to the >B< Press Technical Brochure for installation parameters


    Standards

    ASME B16.51
    ASME B31.1
    ASME B31.3
    ASME B31.9
    ASME B 1.20.1


    Approvals and certifications

    ACS France
    ANTSZ Hungary
    ATG Belgium
    BSI Kitemark UK
    Bureau Veritas Marine
    CSTB France
    DNV Germany
    DVGW Germany
    EMI Hungary
    Institut za varilstvo Slovenia
    ITB Poland
    KIWA Netherlands
    KIWA SE Sweden
    Lloyd's Register Marine
    PCT Russia
    PZH Poland
    SVGW Switzerland
    SZU Czech Republic
    TYSK Ukraine
    WRAS UK
    IAPMO - PS 117 USA
    NSF/ANSI - 61 USA
    NSF/ANSI - 372 USA
    ICC-ES - LC 1002 USA

    Sizes

    From 1/2" to 2"

    Guarantee

    When professionally installed, used and maintained in accordance with >B< Press installation instructions, Conex Universal Ltd. guarantees that >B< Press fittings supplied by Conex Universal Ltd. will be free of material defects resulting from errors in manufacture, for fifty (50) years from the date of first purchase by an end user. For full terms and conditions please refer to the Product Warranty Statement.
Technical specification
  • Unique ref.Reduced-Straight-Coupler-P5240
  • Collection setFittings
  • Collection>B< Press
  • TypeObject (single object)
  • Date of publishing2021-03-19
  • Edition number1
Related
  • Material mainCopper
  • Material secondaryCopper
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass TitlePipe Fittings
  • OmniClass Number23-27 43 00
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Europe Asia South America Oceania Africa North America
Albania
Macau
Argentina
Northern Mariana Islands
Mauritius
Anguilla
Monaco
Malaysia
Bolivia
Palau
Mayotte
Antigua and Barbuda
Montenegro
Maldives
Brazil
Papua New Guinea
Morocco
Aruba
Netherlands
Mongolia
Chile
Pitcairn Islands
Mozambique
Barbados
Norway
Myanmar (Burma)
Colombia
Samoa
Namibia
Belize
Poland
Nepal
Ecuador
Solomon Islands
Niger
Bermuda
Portugal
North Korea
Falkland Islands (Islas Malvinas)
Timor-Leste
Nigeria
British Virgin Islands
Romania
Pakistan
French Guiana
Tokelau
Republic of the Congo
Canada
Russia
Philippines
Guyana
Tonga
Reunion
Caribbean Netherlands
San Marino
Singapore
Paraguay
Tuvalu
Rwanda
Cayman Islands
Serbia
South Korea
Suriname
United States Minor Outlying Islands
Saint Helena
United States
Slovakia
Sri Lanka
Uruguay
Wallis and Futuna
São Tomé and Príncipe
U.S. Virgin Islands
Slovenia
Laos
Venezuela
Vanuatu
Mauritania
Trinidad and Tobago
Moldova
Taiwan
Peru
Norfolk Island
Senegal
Collectivity of Saint Martin
Spain
Thailand
Niue
Sierra Leone
Costa Rica
Sweden
Turkmenistan
New Zealand
Somalia
Cuba
Switzerland
Uzbekistan
New Caledonia
South Africa
Curaçao
Ukraine
Vietnam
American Samoa
South Sudan
Dominica
United Kingdom
Tajikistan
Australia
Sudan
Dominican Republic
Vatican City
Kyrgyzstan
Cook Islands
Swaziland
El Salvador
Åland Islands
Kazakhstan
Federated States of Micronesia
Tanzania
Greenland
Svalbard and Jan Mayen
Japan
Fiji
The Gambia
Grenada
Malta
Armenia
French Polynesia
Togo
Guadeloupe
Macedonia (FYROM)
Azerbaijan
Guam
Tunisia
Guatemala
Luxembourg
Bangladesh
Kiribati
Uganda
Haiti
Andorra
Bhutan
Marshall Islands
Western Sahara
Honduras
Austria
British Indian Ocean Territory
Nauru
Seychelles
Jamaica
Belarus
Brunei
Mali
Martinique
Belgium
Cambodia
Malawi
Mexico
Bosnia and Herzegovina
China
Madagascar
Montserrat
Bulgaria
Christmas Island
Algeria
Nicaragua
Croatia
Cocos (Keeling) Islands
Angola
Panama
Cyprus
Georgia
Benin
Puerto Rico
Czech Republic
Hong Kong
Botswana
Saint Kitts and Nevis
Denmark
India
Burkina Faso
Saint Lucia
Estonia
Indonesia
Burundi
Saint Pierre and Miquelon
Faroe Islands
Afghanistan
Cameroon
Saint Vincent and the Grenadines
Finland
Bahrain
Cape Verde
Saint-Barthélemy
France
Iran
Central African Republic
Sint Maarten
Germany
Iraq
Chad
The Bahamas
Gibraltar
Israel
Comoros
Turks and Caicos Islands
Greece
Jordan
Côte d'Ivoire
Guernsey
Kuwait
Democratic Republic of the Congo
Hungary
Lebanon
Djibouti
Iceland
Oman
Equatorial Guinea
Ireland
Palestine
Eritrea
Isle of Man
Qatar
Ethiopia
Italy
Saudi Arabia
Gabon
Jersey
Syria
Ghana
Latvia
Turkey
Guinea
Liechtenstein
United Arab Emirates
Guinea-Bissau
Lithuania
Yemen
Kenya
Lesotho
Liberia
Libya
Egypt
Zambia
Zimbabwe