Inside screw pattern with non rising stem.
Designed in accordance with WRAS requirements .
High quality brass construction.
Not suitable for high temperature working.
Available with ISO228 thread to order.
Unique Conex handwheel.
Specification
• _Author: Luke Brown
• _Authorised By: Kris Atkinson
• _Bim Spec Guid: 0
• _Bimstore Bible Version: 14
• _Created By: www.bimstore.co.uk
• _Current Revision: 1
• _Distributed By: www.bimstore.co.uk
• Accessibility Performance: n/a
• A Dimension: 48 mm
• Approvals: WRAS
• Assembly Code: D20
• Asset Type: Fixed
• B Dimension: 70 mm
• BIM Object Name: MEP_PipeAccessories_IBP_Conex_GateValveHandwheel_1120
• Body Center: 13 mm
• Body Centre Depth: 28 mm
• Body Centre Disc Dia 1/2: 14 mm
• Body Width: 25 mm
• Bonnet Hex AF: 20 mm
• Bonnet Hex Thickness: 7 mm
• Bonnet Lower Disc Height: 5 mm
• Bonnet Lower Disc Rad: 16 mm
• Bonnet OA Height: 21 mm
• Bonnet Upper Disc Rad: 10 mm
• Centre To Body Top: 25 mm
• Chest Height: 16 mm
• Classification Name: Uniclass2015
• Classification Value: Pr_65_54_95_15
• Code Performance: n/a
• Color: n/a
• Constituents: n/a
• Contact: technical@ibpgroup.com
• Created By: technical@ibpgroup.com
• Created On: 2016-11-17T00:00:00
• Description: 1120 Gate Valve Handwheel - PN20 - Light Pattern
• Disc Above Chest Dia 1/2: 15 mm
• Duration Unit: Years
• End Connection: Female Taper Threads to EN 10226-2 (ISO 7-1)
• End Connection Dia: 15 mm
• Expected Life: 0
• Features: n/a
• Finish: n/a
• Gauge Plane: 5 mm
• Grade: n/a
• Handwheel 1/2 Rim Height: 5 mm
• Handwheel Branch OD: 55 mm
• Handwheel Branch Thickness: 5 mm
• Handwheel Gatewheel ID1/2: 20 mm
• Handwheel Gatewheel OD1/2: 25 mm
• Handwheel Halfway Rim Thickness: 55 mm
• Handwheel Overall Wheel: 15 mm
• Handwheel Rim Height: 10 mm
• Handwheel Stem Thickness Dia 1/2: 3 mm
• Hex AF: 28 mm
• Hex Dia 1/2: 8 mm
• Hex Thickness: 12 mm
• Ifc Export As: IfcFlowController
• Ifc Export Type: IfcValveType
• K Coefficient: 0
• Keynote: S
• Kv Value: 17
• Loss Method: K Coefficient from Table
• Main Body Dia 1/2: 13 mm
• Manufacturer: Conex Banninger
• Manufacturer Name: IBP
• Material: Brass, EN 12165 CW617N-DW
• Material Specifications: www.conexbanninger.com/uploads/e7f75d9374217ed9038810a2d3a78f072a639029.pdf
• Maximum Temperature: 100 °C
• Minimum Temperature: 10 °C
• Model: 112010RRW200404
• Model Number: 112010RRW200404
• Model Reference: 1/2" - 112010
• NBS Description: Copper alloy gate valves
• NBS Note: n/a
• NBS Object Name: IBP - Copper alloy gate valves
• NBS Office Master Tag: n/a
• NBS Reference: 90-10-90/342
• Nominal Depth: 0 mm
• Nominal Height: 0 mm
• Nominal Length: 0 mm
• Order Code(JDE): 112010RRW200404
• Packing Nut Hex AF: 17 mm
• Packing Nut Hex Thickness: 2 mm
• Pressure Rating: 20 bar
• Primary Material: Yellow Brass (EN12165 CW617N-DW)
• Production Year: n/a
• Referenced Standard: n/a
• Replacement Cost: n/a
• Shape: Cylindrical
• Short Code: 1120
• Size: 1/2" - 112010
• Spare Parts: n/a
• Type Comments: 1/2" - 112010
• Type Name: 1120 Gate Valve Handwheel - PN20 - Light Pattern
• URL: www.conexbanninger.com/
• Warranty Description: Product Guarantee
• Warranty Duration Labor: n/a
• Warranty Duration Parts: 5
• Warranty Duration Unit: Years
• Warranty Guarantor Labor: technical@ibpgroup.com
• Warranty Guarantor Parts: technical@ibpgroup.com
• Weight: 0.25 kg