Inside screw pattern with non rising stem.
Designed in accordance with WRAS requirements .
High quality brass construction.
Not suitable for high temperature working.
Available with ISO228 thread to order.
Unique Conex handwheel.
Specification
• _Author: Luke Brown
• _Authorised By: Kris Atkinson
• _Bim Spec Guid: 0
• _Bimstore Bible Version: 14
• _Created By: www.bimstore.co.uk
• _Current Revision: 1
• _Distributed By: www.bimstore.co.uk
• Accessibility Performance: n/a
• A Dimension: 60 mm
• Approvals: WRAS
• Assembly Code: D20
• Asset Type: Fixed
• B Dimension: 95 mm
• BIM Object Name: MEP_PipeAccessories_IBP_Conex_GlobeValve_1130
• Body Centre To Lower End Face: 13 mm
• Body Chest Dia: 27 mm
• Body Chest Height: 23 mm
• Body Length Without Hexs: 34 mm
• Body OA Length: 60 mm
• Body Rad: 35 mm
• Bonnet Disc Height: 5 mm
• Bonnet Hex AF: 20 mm
• Bonnet Hex Thickness: 7 mm
• Bonnet Lower Disc Rad: 14 mm
• Bonnet OA Height: 24 mm
• Bonnet Upper Disc Rad: 8 mm
• Classification Name: Uniclass2015
• Classification Value: Pr_65_54_95_16
• Code Performance: n/a
• Color: n/a
• Constituents: n/a
• Contact: technical@ibpgroup.com
• Created By: technical@ibpgroup.com
• Created On: 2016-11-17T00:00:00
• Description: Globe Valve - Resilient Seat
• Duration Unit: Years
• End Connection: Female Taper Threads to EN 10226-2 (ISO 7-1)
• Expected Life: 0
• Features: n/a
• Finish: n/a
• Grade: n/a
• Handwheel Overall Height: 50 mm
• Ifc Export As: IfcFlowController
• Ifc Export Type: IfcValveType
• Keynote: S
• Kv Value: 2.9
• Manufacturer: Conex Banninger
• Manufacturer Name: IBP
• Material: Bronze, EN 1982 CC491K
• Maximum Temperature Gas: 60 °C
• Maximum Temperature Water: 100 °C
• Minimum Temperature Gas: 10 °C
• Minimum Temperature Water: 10 °C
• Model: 113020RRW320404
• Model Number: 113020RRW320404
• Model Reference: 1/2" - 113020
• NBS Description: Copper alloy globe valves
• NBS Note: n/a
• NBS Object Name: IBP - Copper alloy globe valves
• NBS Office Master Tag: n/a
• NBS Reference: 90-10-90/344
• Nominal Depth: 0 mm
• Nominal Height: 0 mm
• Nominal Length: 0 mm
• Oct AF: 26 mm
• Oct Extrusion Dia: 26 mm
• Oct Extrusion Length: 16 mm
• Oct ID: 15 mm
• Oct Thickness: 12 mm
• Order Code(JDE): 113020RRW320404
• Packing Nut Hex AF: 17 mm
• Packing Nut Hex Thickness: 4 mm
• Pressure Rating Gas: 5 bar
• Pressure Rating Water: 32 bar
• Primary Material: Bronze (EN 1982 CC491K)
• Production Year: n/a
• Referenced Standard: n/a
• Replacement Cost: n/a
• Shape: Cylindrical
• Short Code: 1130
• Size: 1/2" - 113020
• Spare Parts: n/a
• Type Comments: 1/2" - 113020
• Type Name: Globe Valve - Resilient Seat
• URL: www.conexbanninger.com/
• Warranty Description: Product Guarantee
• Warranty Duration Labor: n/a
• Warranty Duration Parts: 5
• Warranty Duration Unit: Years
• Warranty Guarantor Labor: technical@ibpgroup.com
• Warranty Guarantor Parts: technical@ibpgroup.com
• Weight: 0.30 kg
• Wheel Branch OD: 78 mm
• Wheel Branch Thickness: 5 mm
• Wheel Half ID: 18 mm
• Wheel Half OD: 23 mm
• Wheel Half OF: 34 mm
• Wheel Half Rim Height: 5 mm
• Wheel Half Stem Thickness Dia: 4 mm
• Wheel Halfway Rim Thickness: 55 mm
• Wheel Overall: 15 mm
• Wheel Rim Height: 9 mm