Concise design, solid structure.
Integral EPDM O-ring on disc assures positive seating at high and low pressures, as well as a long operating life.
Extreme resistance to any kind of corrosion.
100% unrestricted flow area.
Specification
• _Author: Luke Brown
• _Authorised By: Kris Atkinson
• _Bim Spec Guid: 0
• _Bimstore Bible Version: 14
• _Created By: www.bimstore.co.uk
• _Current Revision: 1
• _Distributed By: www.bimstore.co.uk
• Accessibility Performance: n/a
• A Dimension: 72 mm
• Approvals: WRAS
• Assembly Code: D20
• Asset Type: Fixed
• B Dimension: 59 mm
• BIM Object Name: MEP_PipeAccessories_IBP_Conex_SpringCheckNonReturnValve_1451
• Body Centre Length: 34 mm
• Body Length: 51 mm
• Classification Name: Uniclass2015
• Classification Value: Pr_65_54_30_12
• Code Performance: n/a
• Color: n/a
• Constituents: n/a
• Contact: technical@ibpgroup.com
• Created By: technical@ibpgroup.com
• Created On: 2016-11-17T00:00:00
• Description: Spring Check Non Return Valve
• Duration Unit: Years
• End Connection: Female Parallel Threads to ISO 228
• Expected Life: 0
• Features: n/a
• Finish: n/a
• Grade: n/a
• Ifc Export As: IfcFlowController
• Ifc Export Type: IfcValveType
• Keynote: S
• Left Oct AF: 46 mm
• Left Oct ID: 35 mm
• Left Oct Rotation: 33.75 °
• Left Oct Thickness: 19 mm
• Main Body Dia: 59 mm
• Manufacturer: Conex Banninger
• Manufacturer Name: IBP
• Material: Brass, EN 12165 CW617N-DW
• Maximum Temperature: 100 °C
• Minimum Operating Pressure: -0.002 to +0.04 bar
• Minimum Temperature: 10 °C
• Model: 145110FF0101010
• Model Number: 145110FF0101010
• Model Reference: 1 1/4" - 145110
• NBS Description: Check valves and non-return valves
• NBS Note: n/a
• NBS Object Name: IBP - Check valves and non-return valves
• NBS Office Master Tag: n/a
• NBS Reference: 90-35-35/310
• Nominal Depth: 0 mm
• Nominal Height: 0 mm
• Nominal Length: 0 mm
• OA Length: 70 mm
• Order Code(JDE): 145110FF0101010
• Pressure Rating: 10 bar
• Primary Material: Yellow Brass (EN12165 CW617N-DW)
• Production Year: n/a
• Referenced Standard: n/a
• Replacement Cost: n/a
• Right Oct AF: 46 mm
• Right Oct ID: 35 mm
• Right Oct Thickness: 17 mm
• Shape: Cylindrical
• Short Code: 1451
• Size: 1 1/4" - 145110
• Spare Parts: n/a
• Type Comments: 1 1/4" - 145110
• Type Name: Spring Check Non Return Valve
• URL: www.conexbanninger.com/
• Warranty Description: Product Guarantee
• Warranty Duration Labor: n/a
• Warranty Duration Parts: 5
• Warranty Duration Unit: Years
• Warranty Guarantor Labor: technical@ibpgroup.com
• Warranty Guarantor Parts: technical@ibpgroup.com
• Weight: 0.52 kg