Publish your products
ED660 Commercial Dryer

ED660 Commercial Dryer

The ED660 Dryer delivers unrivaled performance, programmability and smooth advanced drying technology. Smart construction keeps heat inside the dryer, removing load moisture while ensuring a cool and whisper quiet work environment, shorter dry times, lower energy bills and maximum throughput in a compact footprint. Available in in natural gas (LP), electric and steam heated models.

Technical specification
  • Unique ref.girbau-ed660
  • Product familyDrying Tumblers
  • Product groupED Series
  • TypeObject (single object)
  • Date of publishing2021-12-03
  • Edition number1
  • Height (mm)1828
  • Width (mm)1002
  • Depth (mm)1343
Related
  • Material mainMetal
  • Weight Net (Kg)386
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC000639
  • ETIM NameTumble dryer
  • Uniclass 2015 CodePr_40_70_47_46
  • Uniclass 2015 DescriptionLaundry driers
  • CSI MasterFormat 2014 Code11 21 73
  • CSI MasterFormat 2014 TitleCommercial Laundry and Dry Cleaning Equipment
  • OmniClass Number23-21 41 31
  • OmniClass TitleCommercial Laundry Dryers

Region availability

North America
United States