Selecting the location and language will prioritise localised information. Continue
Contura 320
Contura

Contura 320

The Contura 320A with its artstone surround and cast iron door combines contemporary style with a touch of rustic charm. The artstone surround has an even, grey hue and is naturally heat retaining. An open log box comes as standard and a storage drawer is available as an optional extra.
Technical specification
  • Unique ref.C320
  • Collection setContura
  • CollectionFireplace
  • TypeObject (single object)
  • Date of publishing2022-08-11
  • Edition number1
  • Height (mm)850
  • Width (mm)750
  • Depth (mm)375
Related
  • Material mainSteel
  • Material secondaryCast iron
  • Weight Net (Kg)170
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationObject
  • OmniClass TitleFireplaces
  • OmniClass Number23-19 17 00

Region availability

Europe
Austria
Belgium
Switzerland
Germany
Denmark
Spain
Finland
France
United Kingdom
Ireland
Italy
Luxembourg
Netherlands
Norway
Sweden
Slovenia