Publish your products
Contura 556 Fireplace
Contura 556 Fireplace
    Contura

    Contura 556 Fireplace

    The generous side lights mean that you can see the fire from different angles in the room. With cleaner lines and a large glass door it gives a light and modern impression. The new handles do not get hot and are integrated into the front of the stove.
    Technical specification
    • Unique ref.C556
    • Product familyContura
    • Product groupFireplace
    • TypeObject (single object)
    • Date of publishing2022-08-11
    • Edition number1
    • Height (mm)1066
    • Width (mm)495
    • Depth (mm)440
    Related
    • Material mainSteel
    • Material secondaryCast iron
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)100
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationObject
    • OmniClass Number23-19 17 00
    • OmniClass TitleFireplaces

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    France
    Germany
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit