Selecting the location and language will prioritise localised information. Continue
Contura 556G
Contura

Contura 556G

With cleaner lines and a large glass door it gives a light and modern impression. Contura 556G Style can be varied almost infinitely. Choose a soapstone, glass or cast iron top. Choose a turntable or a hotplate and a fan for an extra boost to the heat flow.
Technical specification
  • Unique ref.C556G
  • Collection setContura
  • CollectionFireplace
  • TypeObject (single object)
  • Date of publishing2022-08-11
  • Edition number1
  • Height (mm)1066
  • Width (mm)495
  • Depth (mm)440
Related
  • Material mainSteel
  • Material secondaryCast iron
  • Weight Net (Kg)100
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationObject
  • OmniClass TitleFireplaces
  • OmniClass Number23-19 17 00

Region availability

Europe
Austria
Belgium
Switzerland
Germany
Denmark
Spain
Finland
France
United Kingdom
Ireland
Italy
Luxembourg
Netherlands
Norway
Sweden
Slovenia